Kappa load
9651FTP300P64 CL97
Core attributes
| Product name | Kappa load |
|---|---|
| Product type | Swivel castor with directional lock |
| Load capacity at 4 km/h | 2400 KG |
| Load capacity at 6 km/h | 2000 KG |
| Load capacity Static | 4000 KG |
| Temperature range (Minimum) | -10 °C |
| Temperature range (Maximum) | 60 °C |
| Overall height | 355 mm |
| Overall width | 140 mm |
| Overall weight | 21.65 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Cast iron, or iron forged, heavy |
|---|---|
| Fork shape | Broad, reinforced |
| Swivel bearing | Deep-groove ball thrust roller bearing |
| Color | Zink-iron (transparent), Zink-iron (transparent) |
| Offset | 76 mm |
| Swivel radius | 230 mm |
| Swivel Interference | 460 mm |
| Dome diameter | 140 mm |
Wheel
| Body material | Casting |
|---|---|
| Tread material | Polyurethane, casted |
| Bearing | Precision ball bearing |
| Wheel color | Honey yellow (RAL1005) |
| Wheel diameter | 300 mm |
| Tread width | 80 mm |
| Wheel width | 80 mm |
| Hardness of tread (A) | 92 Shore A |
| Hardness of tread (D) | 42 Shore D |
Fitting
| Fitting type | Rectangular plate |
|---|---|
| Plate length | 175 mm |
| Plate width | 140 mm |
| Plate hole length (Maximum) | 105 mm |
| Plate hole width (Maximum) | 140 mm |
| Plate hole diameter | 15 mm |