- Home
- Industries & Solutions
- Healthcare
- Surgery Equipment
-
Surgery Tables
Surgery Table Castors
Integral twin
The Integral twin is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide body with polyurethane, injected, electric-conductive tread material and precision ball bearing, sealed for reliable performance, with a diameter of 150 mm. The castor has an overall height of 175 mm and offers exceptional load capacity with dynamic ratings of 150 kg at 3 km/h and 150 kg at 4 km/h, plus a static load capacity of 450 kg, making it ideal for anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound applications.
Integral twin
The Integral twin swivel castor features a solid stem, round fitting with the important consideration that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected, electric-conductive tread material, supported by precision ball bearing, sealed for reliable performance. The wheel diameter measures 100 mm with an overall height of 129 mm. Load capacity specifications include dynamic loads of 125 kg at 3 km/h and 125 kg at 4 km/h, whilst the static load capacity reaches 375 kg. This castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Integral twin
The Integral twin swivel castor features a solid stem, round fitting with the important requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected, electric-conductive tread material, supported by precision ball bearing, sealed for reliable performance. The wheel has a diameter of 100 mm, whilst the overall height measures 129 mm. Load capacity specifications include dynamic loads of 125 kg at 3 km/h and 125 kg at 4 km/h, with a static load capacity of 375 kg. This castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Integral twin
The Integral twin swivel castor with central, total lock features a stem with cam hole for profile bars, short version fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel comprises a polyamide body with polyurethane, injected, electric-conductive tread material and sealed precision ball bearing for reliable performance. The 100mm diameter wheel provides an overall height of 129mm. Load capacity specifications include dynamic loads of 125kg at 3km/h and 125kg at 4km/h, with a static load capacity of 375kg. This castor is designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices across hospitals and nursing facilities.
Integral twin
The Integral twin is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting, with the important note that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from steel sheet, medium grade, and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel comprises a polyamide body with polyurethane, injected, electric-conductive tread material, supported by precision ball bearing, sealed for reliable performance, with a diameter of 100 mm. The castor has an overall height of 129 mm and offers exceptional load capacity with dynamic ratings of 125 kg at 3 km/h and 125 kg at 4 km/h, plus a static load capacity of 375 kg. This castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Integral twin
The Integral twin is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars fitting system where washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel comprises a polyamide body with polyurethane injected electric-conductive tread material, supported by sealed precision ball bearings for reliable performance. With a wheel diameter of 125 mm, the castor has an overall height of 150 mm. The load capacity specifications include dynamic loads of 125 kg at 3 km/h and 125 kg at 4 km/h, with a static load capacity of 375 kg, making it suitable for applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices across hospitals and nursing facilities.
Integral twin
The Integral twin is a swivel castor with central, total lock designed for demanding medical applications. It features a stem with cam hole for profile bars fitting, with the important requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel comprises a polyamide body with polyurethane, injected, electric-conductive tread material, supported by sealed precision ball bearings, with a diameter of 125 mm. The castor has an overall height of 150 mm. Load capacity specifications include dynamic loads of 125 kg at 3 km/h and 125 kg at 4 km/h, with a static load capacity of 375 kg. This castor is specifically designed for use in anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, hospitals, nursing and retirement homes, surgery robots, surgery tables, and ultrasound equipment.
Linea clinic load
The Linea clinic load swivel castor has a solid round stem fitting with a polyamide housing containing two reinforced ball races for the swivel bearing. The wheel body is made of polyamide with a polyurethane tread injected onto it. The wheel uses a precision ball bearing. This castor has a 150 mm diameter wheel and stands 155 mm high overall. It has a load capacity of 200 kg at 3 km/h and a static load capacity of 400 kg.
Linea clinic load
The Linea clinic load swivel castor has a central total lock mechanism with a polyamide housing and stem featuring a cam hole designed for fitting short version profile bars. The reinforced swivel bearing utilizes two ball races while the wheel body is made of polyamide with a polyurethane tread injected onto the precision ball bearing wheel. This castor has a 150 mm diameter wheel and stands 155 mm high overall. It has a load capacity of 200 kg at 3 km/h and a static load capacity of 400 kg.
Linea clinic load
The Linea clinic load is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars, short version fitting. The housing is constructed from polyamide with two ball races, reinforced or stainless swivel bearing for enhanced durability. The wheel comprises a polyamide body with polyurethane, injected tread material and precision ball bearing for smooth operation. With a wheel diameter of 150 mm, the castor has an overall height of 155 mm. Load specifications include a dynamic capacity of 200 kg at 3 km/h and static capacity of 400 kg. This castor is specifically designed for demanding healthcare applications including hospital beds, hospitals, microscopic equipment, nursing and retirement homes, surgery robots, and surgery tables.
Swivel castor 125 mm
The Integral twin torsion swivel castor has a solid round stem fitting with a heavy steel sheet housing and precision ball bearing swivel bearing. The wheel body is made of polyamide with a polyurethane injected tread. The wheel has a precision ball bearing and is stainless. This castor has a 125mm wheel diameter and an overall height of 150mm. It has a load capacity of 125kg at 3km/h and 125kg at 4km/h. The static load capacity is 250kg.
Integral twin torsion
The Integral twin torsion swivel castor has a central total or directional lock, a short version stem with cam hole fitting for profile bars. The housing is made of heavy steel sheet, with a precision ball bearing swivel bearing. The wheel body material is polyamide, with a polyurethane injected tread. The wheel has a precision ball bearing and is stainless. The product name is Integral twin torsion. The wheel diameter is 125 mm and the overall height is 150 mm. The load capacity at 3 km/h is 125 kg, at 4 km/h is 125 kg, and static is 250 kg. The fitting area on washable beds must be sealed by the hospital bed manufacturer.
Integral twin torsion
The Integral twin torsion swivel castor with central total lock has a steel sheet housing (heavy) and a stem with cam hole suitable for fitting to profile bars (short version). The precision ball bearing swivel bearing allows a smooth 360 degree rotation. The wheel has a precision ball bearing and is made of stainless steel with a diameter of 125 mm. The tread is made of washable polyurethane that is injected for durability. With an overall height of 150 mm, this castor has a load capacity of 125 kg at 3 km/h and a static load capacity of 375 kg. To ensure proper sealing for use on washable hospital beds, the fitting area must be sealed by the hospital bed manufacturer during installation. This heavy duty swivel castor provides easy maneuverability and a totally locked stationary position for safe patient transport and care.
Integral twin torsion
The Integral twin torsion is a swivel castor with central, total lock featuring a stem with cam hole for profile bars, short version fitting. The housing is constructed from steel sheet, heavy material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance, measuring 150 mm in diameter. The castor has an overall height of 193 mm. Load capacity specifications include dynamic loads of 250 kg at 3 km/h and 250 kg at 4 km/h, with a static load capacity of 750 kg. This castor is specifically designed for demanding medical and precision equipment applications including C-Arms, CT Scanners, MRI, X-Ray systems, hospital beds, microscopic equipment, surgery robots, and surgery tables.
Integral twin
The Integral twin is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars fitting system. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel comprises a polyamide body with injected polyurethane tread material, supported by precision ball bearing for enhanced durability and performance. With a wheel diameter of 125 mm, the castor has an overall height of 150 mm. Load specifications include a dynamic capacity of 125 kg at 3 km/h and 125 kg at 4 km/h operating speeds, whilst providing a static load capacity of 375 kg. This castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, ultrasound equipment, and general use in hospitals, nursing and retirement homes.
Integral twin
The Integral twin is a swivel castor with central, total lock designed for demanding medical applications. The castor features a stem with cam hole for profile bars fitting system for secure attachment to profile bar structures. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing mechanism for smooth directional changes and reliable locking functionality. The wheel comprises a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance and durability. With a wheel diameter of 125 mm, the castor has an overall height of 150 mm. The load capacity specifications include a dynamic load rating of 125 kg at speeds of 3 km/h and 125 kg at 4 km/h, whilst providing a static load capacity of 375 kg. This castor is specifically engineered for medical equipment including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals, nursing and retirement homes.
Integral twin
The Integral twin is a swivel castor with central, total or directional lock, featuring a stem with cam hole for profile bars fitting system. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel comprises a polyamide body with injected polyurethane tread material, supported by precision ball bearings for optimal performance. With a wheel diameter of 150 mm, the castor has an overall height of 175 mm. The load capacity specifications include dynamic loads of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, whilst providing a static load capacity of 450 kg. This castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, ultrasound equipment, and general use in hospitals, nursing and retirement homes.
Integral twin
The Integral twin swivel castor with central, total lock features a stem with cam hole for profile bars fitting system for secure attachment to profile bar structures. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing mechanism for smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance and durability. The castor has a wheel diameter of 150 mm and an overall height of 175 mm. Load capacity specifications include dynamic loads of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, with a static load capacity of 450 kg, making it suitable for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, hospital beds, surgery robots, surgery tables, and ultrasound devices in hospitals and nursing facilities.