Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Integral twin torsion swivel castor has a solid round stem fitting with a heavy steel sheet housing and precision ball bearing swivel bearing. The wheel body is made of polyamide with a polyurethane injected tread. The wheel has a precision ball bearing and is stainless. This castor has a 125mm wheel diameter and an overall height of 150mm. It has a load capacity of 125kg at 3km/h and 125kg at 4km/h. The static load capacity is 250kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3940UAC125R05-32 RAL7001
EAN
4031582382532
Core attributes
Housing type
Swivel castor
Overall width
62 mm
Load capacity at 3 km/h
125 kg
Load capacity at 4 km/h
125 kg
Load capacity Static
250 kg
Overall height
150 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Product name
Integral twin torsion
Standard
similar EN12531- Hospital Bed Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
32 mm
Bolt length
45 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Material
Steel sheet, heavy
Swivel bearing
Precision ball bearing
Swivel interference
200 mm
Offset
37.5 mm
Swivel radius
100 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
12 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong stand
Extreme torsional rigidity ensures that operating tables or heavy applications have a secured stand.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.