- Home
- Castors & Wheels
- Wheels
- Wheels by Bearing Type
-
Precision Ball Bearing
Wheels with Precision Ball Bearing
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with an 80 mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is equipped with a casted polyurethane tread measuring 54 mm in width, whilst the hub length extends to 54 mm with a 20 mm axle hole diameter. Load capacity specifications include a static load rating of 1000 kg, with dynamic load capacities of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, making it suitable for demanding industrial castor applications.
Wheel 82 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 82 mm in diameter with a 34 mm tread width and 34 mm hub length, fitted with a precision ball bearing and 12 mm axle hole diameter. Load capacity specifications include a static load rating of 800 kg, whilst dynamic load capacity varies with operating speed: 400 kg at 4 km/h and 320 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 160 mm
The Elastech castor wheel features a 160 mm diameter with a 50 mm wide elastic tyre that is non-marking and vulcanised, mounted on an aluminium body with precision ball bearing for smooth operation. The wheel has an axle hole diameter of 25 mm and a hub length of 60 mm, providing robust construction for industrial applications. Load capacity specifications include a static load rating of 700 kg, whilst dynamic load capacity varies with speed: 350 kg at 4 km/h and 280 kg at 6 km/h, making it suitable for heavy-duty mobile equipment requiring reliable performance.
Wheel 100 mm
The Novatech castor wheel features a 100 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 25 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static rating of 1080 kg, whilst dynamic capacity varies with operating speed: 540 kg at 4 km/h and 430 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 125 mm
The Novatech castor wheel features a 125mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 25mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 500kg at 4km/h or 400kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and precise load distribution across various operational speeds.
Wheel 160 mm
The Novatech castor wheel features a 160 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 25 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600 kg and dynamic capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and precise load distribution across various operating speeds.
Wheel 100 mm
The Novatech wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 12 mm axle hole diameter and 45 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, making it ideal for demanding industrial castor applications requiring reliable mobility and durability under varying operational speeds and loads.
Wheel 150 mm
The Duratech wheel features a robust polyamide, super heavy body construction with a diameter of 150 mm and tread width of 80 mm, incorporating a precision ball bearing system and 35 mm axle hole diameter with 90 mm hub length. The wheel's tread material is identical with wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 6000 kg, whilst dynamic capacity varies with operating speed: 3600 kg at 4 km/h and 3000 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 200 mm
The Duratech wheel is engineered with a polyamide, super heavy body material and features a tread made from identical material to the wheel body, measuring 200mm in diameter with an 80mm tread width and 90mm hub length, whilst incorporating a 40mm axle hole diameter and precision ball bearing system. This robust wheel delivers exceptional load performance with a static load capacity of 9000kg and dynamic load capacities of 5400kg at 4km/h and 4500kg at 6km/h, making it ideal for demanding industrial castor applications.
Wheel 250 mm
The Duratech wheel is engineered for heavy-duty castor applications, featuring a robust polyamide super heavy construction with a diameter of 250 mm and tread width of 80 mm. The wheel incorporates a precision ball bearing system with a 50 mm axle hole diameter and 90 mm hub length, whilst the tread material is identical with the wheel body for optimal durability. Load capacity specifications include a static rating of 11,000 kg and dynamic ratings of 6,600 kg at 4 km/h and 5,500 kg at 6 km/h operating speeds.
Wheel 300 mm
The Duratech wheel is engineered for heavy-duty castor applications, featuring a 300mm diameter with an 80mm tread width and 90mm hub length, accommodated by a 50mm axle hole diameter. Constructed from polyamide super heavy material with an identical tread composition, this precision ball bearing-equipped wheel delivers exceptional performance with a static load capacity of 13,000kg and dynamic load capacities of 7,800kg at 4km/h and 6,500kg at 6km/h, making it ideal for demanding industrial environments requiring superior load-bearing capabilities.
Wheel 100 mm
The Novatech castor wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system and 15 mm axle hole diameter with 40 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at 4 km/h or 240 kg at 6 km/h, making it ideal for demanding industrial applications requiring reliable mobility and precise load distribution across varied operational speeds.
Wheel 125 mm
The Novatech castor wheel features a 125 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 800 kg and dynamic capacities of 400 kg at 4 km/h and 320 kg at 6 km/h, making it ideal for demanding industrial applications requiring reliable mobility and durability.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 80 mm in diameter with an 80 mm tread width and 85 mm hub length, incorporating a 12 mm axle hole diameter and precision ball bearing, sealed for reliable operation. Load specifications include a static capacity of 1400 kg, with dynamic capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring robust performance and precise load handling capabilities.
Wheel 80 mm
The Novatech castor wheel features an 80 mm diameter with an 80 mm wide polyurethane casted tread, incorporating a steel and iron body construction with precision ball bearing sealed mechanism. The wheel accommodates a 20 mm axle hole diameter and includes an 85 mm hub length for secure mounting. Load specifications include a static capacity of 1400 kg, whilst dynamic load ratings achieve 700 kg at 4 km/h operating speed and 560 kg at 6 km/h, making it suitable for heavy-duty industrial applications requiring reliable performance.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 60 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 65 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1200 kg, whilst maintaining dynamic load capacities of 600 kg at 4 km/h and 480 kg at 6 km/h, making it ideal for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 12 mm axle hole diameter and 75 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1400 kg and dynamic load capacities of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 70 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20 mm axle hole diameter and 75 mm hub length. Load specifications include a static capacity of 1400 kg, whilst dynamic load capacity reaches 700 kg at 4 km/h operating speed and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 85 mm in diameter with a 75 mm tread width and 82 mm hub length, incorporating a 20 mm axle hole diameter and precision ball bearing, sealed for reliable operation. The wheel delivers exceptional load performance with a static load capacity of 1600 kg, whilst dynamic load capacities reach 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring robust load-bearing capabilities.
Wheel 85 mm
The Novatech castor wheel features an 85 mm diameter with an 85 mm wide polyurethane casted tread and steel iron body construction, incorporating a precision ball bearing sealed system with a 12 mm axle hole diameter and 90 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1,600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85mm diameter and 95mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 20mm axle hole diameter and 100mm hub length. This wheel delivers exceptional load performance with a static load capacity of 2000kg, whilst maintaining dynamic load capacities of 1000kg at speeds up to 4km/h and 800kg at speeds up to 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 95 mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 25 mm axle hole diameter and 100 mm hub length. Load capacity specifications include a static rating of 2000 kg, whilst dynamic capacity varies with operating speed: 1000 kg at 4 km/h and 800 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85 mm diameter and 100 mm wide polyurethane, casted tread for optimal performance. The wheel incorporates a precision ball bearing, sealed system with a 20 mm axle hole diameter and 105 mm hub length for reliable operation. Load capacity specifications include dynamic ratings of 1000 kg at 4 km/h and 800 kg at 6 km/h operating speeds, whilst providing a static load capacity of 2000 kg for demanding industrial applications.
Wheel 85 mm
The Novatech castor wheel features a steel, iron body construction with an 85mm diameter and 100mm wide polyurethane, casted tread, incorporating a precision ball bearing, sealed system with a 25mm axle hole diameter and 105mm hub length. Load specifications include a static capacity of 2000kg, whilst dynamic load capacity reaches 1000kg at speeds up to 4km/h or 800kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational conditions.