- Home
- Castors & Wheels
- Wheels
- Wheels by Bearing Type
-
Precision Ball Bearing
Wheels with Precision Ball Bearing
Wheel 200 mm
The Novatech castor wheel features a 200mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 25mm axle hole diameter and 60mm hub length. Load capacity specifications include a static load rating of 1600kg, whilst dynamic load capacity varies with operating speed: 800kg at 4km/h and 640kg at 6km/h, making it suitable for heavy-duty industrial applications requiring reliable performance under substantial loads.
Wheel 160 mm
The Elastech castor wheel features a 160 mm diameter with a 50 mm wide elastic tyre, black, vulcanised tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 25 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static rating of 700 kg, whilst dynamic capacity varies with speed: 350 kg at 4 km/h and 280 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational conditions.
Wheel 200 mm
The Puretech wheel features a robust cast iron body with a 200mm diameter and solid rubber black tread measuring 75mm in width, incorporating a precision ball bearing system with a 25mm axle hole diameter and 90mm hub length. This industrial wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 600kg at speeds up to 4km/h or 500kg at speeds up to 6km/h, making it ideal for heavy-duty castor applications requiring reliable load distribution and smooth operation.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and 90 mm tread width made from casted polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 90 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 200 mm
The Novatech castor wheel features a robust cast iron body construction with a 200mm diameter and an 80mm wide polyurethane, casted tread for optimal performance. The wheel incorporates a precision ball bearing system with a 30mm axle hole diameter and 90mm hub length for reliable operation. Load capacity specifications include a static rating of 2800kg, whilst dynamic capacity varies with operating speed: 1680kg at 4km/h and 1400kg at 6km/h, making it suitable for demanding industrial applications requiring high load-bearing capability.
Wheel 100 mm
The Novatech wheel features a steel, iron body construction with a 100 mm diameter and 40 mm tread width made from casted polyurethane, incorporating a precision ball bearing system with a 25 mm axle hole diameter and 40 mm hub length. Load specifications include a static capacity of 1000 kg, whilst dynamic load capacity varies with operating speed: 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 65 mm
The Duratech wheel is a precision-engineered castor component with a 65mm diameter and 32mm tread width, constructed from heavy polyamide material with an identical tread composition. The wheel features a precision ball bearing system with a 12mm axle hole diameter and 32mm hub length. Load specifications include a static capacity of 480kg, whilst dynamic load capacity varies with speed: 290kg at 4km/h and 240kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance under substantial loads.
Wheel 150 mm
The Novatech castor wheel features a 150mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 60mm hub length. Load capacity specifications include a static load rating of 1300kg, whilst dynamic load capacity varies with operating speed: 650kg at 4km/h and 520kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 82 mm
The Novatech wheel features a steel, iron body construction with an 82 mm diameter and polyurethane, casted tread measuring 62 mm in width. The wheel incorporates a precision ball bearing system and includes a 20 mm axle hole diameter with a hub length of 62 mm. Load specifications include a static capacity of 1200 kg, whilst dynamic load capacity reaches 600 kg at speeds up to 4 km/h and 480 kg at speeds up to 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 125 mm
The Novatech wheel features a 125mm diameter with a 30mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 15mm axle hole diameter and 45mm hub length. This wheel delivers exceptional load performance with a static load capacity of 840kg and dynamic load capacities of 420kg at 4km/h and 335kg at 6km/h, making it ideal for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 80 mm
The Duratech wheel features a robust polyamide, heavy body construction with an 80 mm diameter and 74 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with an 80 mm hub length. The wheel's tread material is identical with the wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1400 kg and dynamic ratings of 700 kg at 4 km/h and 560 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 125 mm
The Elastech castor wheel features a robust aluminium body construction with a diameter of 125 mm and an elastic tyre tread that is black and vulcanised, measuring 50 mm in width. The wheel incorporates a precision ball bearing system and has an axle hole diameter of 25 mm with a hub length of 60 mm. Load capacity specifications include a static load rating of 600 kg, whilst dynamic load capacity varies with operating speed: 300 kg at 4 km/h and 240 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with an 80 mm diameter and 60 mm tread width made from casted polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1000 kg and dynamic load capacities of 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 100 mm
The Novatech wheel features a 100 mm diameter with a 40 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 15 mm axle hole diameter and 40 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 600 kg and dynamic load capacities of 300 kg at 4 km/h and 240 kg at 6 km/h, making it ideal for demanding castor applications requiring reliable performance under varying operational speeds and loads.
Wheel 60 mm
The Novatech wheel for castor applications features a 60mm diameter with a 20mm tread width made from casted polyurethane, mounted on a steel and iron body construction with a 12mm hub length and 20mm axle hole diameter. The wheel incorporates precision ball bearings (RS/2RS) for smooth operation and offers a static load capacity of 200kg, whilst dynamic load capacity varies with speed: 100kg at 4km/h or 80kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 60 mm
The Novatech wheel features a 60mm diameter with a 25mm wide polyurethane casted tread and steel iron body construction, incorporating a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 12mm hub length. This castor wheel delivers exceptional load performance with a static capacity of 280kg and dynamic capacities of 140kg at 4km/h or 110kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 80 mm
The Novatech wheel features a steel, iron body construction with a casted polyurethane tread, measuring 80mm in diameter with a 20mm tread width and 14mm hub length. The wheel incorporates a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter. Load specifications include a static capacity of 280kg and dynamic capacities of 140kg at 4km/h or 110kg at 6km/h, making it suitable for demanding castor applications requiring reliable performance under varying operational conditions.
Wheel 80 mm
The Novatech castor wheel features a robust steel and iron body construction with an 80mm diameter and 25mm wide polyurethane casted tread, incorporating a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 14mm hub length. This wheel delivers exceptional load performance with a static load capacity of 320kg and dynamic load capacities of 160kg at 4km/h and 130kg at 6km/h, making it ideal for demanding industrial applications requiring reliable mobility and durability.
Wheel 100 mm
The Novatech wheel features a 100mm diameter with a 20mm tread width and is constructed with a steel, iron body fitted with a casted polyurethane tread for optimal performance. The wheel incorporates a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 14mm hub length for reliable operation. Load capacity specifications include a static load rating of 360kg, whilst dynamic load capacity varies with speed: 180kg at 4km/h and 140kg at 6km/h, making it suitable for demanding industrial castor applications.
Wheel 100 mm
The Novatech wheel features a steel, iron body construction with a 100mm diameter and 25mm wide polyurethane, casted tread, incorporating a precision ball bearing (RS/2RS) system with a 20mm axle hole diameter and 14mm hub length. Load specifications include a static capacity of 420kg, whilst dynamic load capacity varies with operating speed: 210kg at 4km/h and 170kg at 6km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying load conditions.
Wheel 160 mm
The Elastech castor wheel features a 160 mm diameter with a 50 mm wide elastic tyre, non-marking, vulcanised tread mounted on a sheet steel, heavy body construction. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static load rating of 900 kg, whilst dynamic load capacity varies with operating speed: 540 kg at 4 km/h and 450 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 200 mm
The Elastech castor wheel features a 200 mm diameter with a 50 mm wide elastic tyre, non-marking, vulcanised tread mounted on a sheet steel, heavy body construction. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. Load capacity specifications include a static load rating of 1000 kg, whilst dynamic load capacity is rated at 600 kg at speeds up to 4 km/h and 500 kg at speeds up to 6 km/h, making it suitable for demanding industrial applications requiring reliable performance.
Wheel 200 mm
The Elastech castor wheel features a 200mm diameter with a 50mm wide elastic tyre, non-marking, vulcanised tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 25mm axle hole diameter and 60mm hub length. Load capacity specifications include a static rating of 900kg, with dynamic capacities of 450kg at 4km/h and 360kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance and floor protection.
Wheel 82 mm
The Novatech wheel features a robust steel, iron body construction with an 82 mm diameter and incorporates a 28 mm wide casted polyurethane tread for optimal performance. The wheel is equipped with a precision ball bearing system and includes a 12 mm axle hole diameter with a 26 mm hub length for secure mounting. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, making it suitable for demanding industrial castor applications.