产品配置器
类别
Accessories
Drive units
单轮
脚轮
自由文本搜索
轮径
-
14 mm
25 mm
30 mm
32 mm
35 mm
36 mm
38 mm
40 mm
42 mm
43 mm
45 mm
50 mm
50.5 mm
55 mm
58 mm
60 mm
63 mm
65 mm
70 mm
75 mm
76.2 mm
78 mm
80 mm
82 mm
85 mm
88.9 mm
90 mm
95 mm
98 mm
100 mm
101.5 mm
101.6 mm
108 mm
120 mm
125 mm
126 mm
127 mm
140 mm
150 mm
152 mm
152.5 mm
160 mm
175 mm
180 mm
200 mm
203.25 mm
215 mm
230 mm
250 mm
260 mm
300 mm
360 mm
389 mm
400 mm
405 mm
500 mm
520 mm
550 mm
620 mm
645 mm
711 mm
920 mm
-
-
14 mm
25 mm
30 mm
32 mm
35 mm
36 mm
38 mm
40 mm
42 mm
43 mm
45 mm
50 mm
50.5 mm
55 mm
58 mm
60 mm
63 mm
65 mm
70 mm
75 mm
76.2 mm
78 mm
80 mm
82 mm
85 mm
88.9 mm
90 mm
95 mm
98 mm
100 mm
101.5 mm
101.6 mm
108 mm
120 mm
125 mm
126 mm
127 mm
140 mm
150 mm
152 mm
152.5 mm
160 mm
175 mm
180 mm
200 mm
203.25 mm
215 mm
230 mm
250 mm
260 mm
300 mm
360 mm
389 mm
400 mm
405 mm
500 mm
520 mm
550 mm
620 mm
645 mm
711 mm
920 mm
总高
-
0 mm
2 mm
3 mm
3.5 mm
4 mm
4.5 mm
5 mm
5.5 mm
6 mm
8 mm
9 mm
10 mm
12 mm
13.5 mm
16 mm
17 mm
18 mm
28 mm
28.5 mm
28.5 mm
30 mm
31 mm
33 mm
34 mm
35 mm
36 mm
39 mm
39.5 mm
41 mm
42 mm
42.5 mm
43 mm
43.5 mm
44 mm
45 mm
47 mm
48 mm
48.5 mm
49 mm
50 mm
50.5 mm
51 mm
51.5 mm
52 mm
53 mm
54 mm
55 mm
56 mm
57 mm
57.1 mm
57.2 mm
58 mm
59 mm
60 mm
61 mm
62 mm
62.5 mm
62.6 mm
63 mm
64 mm
65 mm
66 mm
67 mm
68 mm
69 mm
70 mm
71 mm
71.5 mm
72 mm
72.5 mm
73 mm
74 mm
74.5 mm
75 mm
75.5 mm
76 mm
77 mm
77.2 mm
78 mm
79.5 mm
81 mm
82 mm
82.5 mm
83 mm
84 mm
85 mm
85.5 mm
86 mm
87 mm
88 mm
88.5 mm
89 mm
91 mm
91.5 mm
99 mm
100 mm
101 mm
102 mm
103 mm
104 mm
104.5 mm
105 mm
106 mm
107 mm
108 mm
109 mm
109.5 mm
110 mm
111.5 mm
112 mm
112.7 mm
113 mm
114 mm
115 mm
115.5 mm
116 mm
116.7 mm
118 mm
119 mm
120 mm
121 mm
123 mm
124 mm
125 mm
125.5 mm
126 mm
127 mm
128 mm
129 mm
130 mm
131 mm
132 mm
135 mm
136.5 mm
137 mm
138 mm
139 mm
140 mm
141 mm
142 mm
143 mm
145 mm
146 mm
146.3 mm
148 mm
148.5 mm
149 mm
150 mm
151 mm
152 mm
153 mm
154 mm
155 mm
156 mm
157 mm
158 mm
159 mm
160 mm
161 mm
162 mm
162.5 mm
163 mm
164 mm
165 mm
166 mm
167 mm
168.5 mm
169 mm
170 mm
172.5 mm
173.5 mm
174 mm
175 mm
175.5 mm
176 mm
177 mm
177.5 mm
178 mm
180 mm
183 mm
185 mm
186 mm
188 mm
190 mm
191 mm
192.5 mm
193 mm
194 mm
195 mm
197 mm
198 mm
200 mm
202 mm
205 mm
207 mm
210 mm
215 mm
220 mm
225 mm
229 mm
230 mm
235 mm
237 mm
240 mm
242 mm
245 mm
250 mm
252 mm
255 mm
260 mm
265 mm
266 mm
272 mm
275 mm
290 mm
305 mm
310 mm
315 mm
325 mm
355 mm
365 mm
370 mm
415 mm
470 mm
510 mm
570 mm
610 mm
-
-
0 mm
2 mm
3 mm
3.5 mm
4 mm
4.5 mm
5 mm
5.5 mm
6 mm
8 mm
9 mm
10 mm
12 mm
13.5 mm
16 mm
17 mm
18 mm
28 mm
28.5 mm
28.5 mm
30 mm
31 mm
33 mm
34 mm
35 mm
36 mm
39 mm
39.5 mm
41 mm
42 mm
42.5 mm
43 mm
43.5 mm
44 mm
45 mm
47 mm
48 mm
48.5 mm
49 mm
50 mm
50.5 mm
51 mm
51.5 mm
52 mm
53 mm
54 mm
55 mm
56 mm
57 mm
57.1 mm
57.2 mm
58 mm
59 mm
60 mm
61 mm
62 mm
62.5 mm
62.6 mm
63 mm
64 mm
65 mm
66 mm
67 mm
68 mm
69 mm
70 mm
71 mm
71.5 mm
72 mm
72.5 mm
73 mm
74 mm
74.5 mm
75 mm
75.5 mm
76 mm
77 mm
77.2 mm
78 mm
79.5 mm
81 mm
82 mm
82.5 mm
83 mm
84 mm
85 mm
85.5 mm
86 mm
87 mm
88 mm
88.5 mm
89 mm
91 mm
91.5 mm
99 mm
100 mm
101 mm
102 mm
103 mm
104 mm
104.5 mm
105 mm
106 mm
107 mm
108 mm
109 mm
109.5 mm
110 mm
111.5 mm
112 mm
112.7 mm
113 mm
114 mm
115 mm
115.5 mm
116 mm
116.7 mm
118 mm
119 mm
120 mm
121 mm
123 mm
124 mm
125 mm
125.5 mm
126 mm
127 mm
128 mm
129 mm
130 mm
131 mm
132 mm
135 mm
136.5 mm
137 mm
138 mm
139 mm
140 mm
141 mm
142 mm
143 mm
145 mm
146 mm
146.3 mm
148 mm
148.5 mm
149 mm
150 mm
151 mm
152 mm
153 mm
154 mm
155 mm
156 mm
157 mm
158 mm
159 mm
160 mm
161 mm
162 mm
162.5 mm
163 mm
164 mm
165 mm
166 mm
167 mm
168.5 mm
169 mm
170 mm
172.5 mm
173.5 mm
174 mm
175 mm
175.5 mm
176 mm
177 mm
177.5 mm
178 mm
180 mm
183 mm
185 mm
186 mm
188 mm
190 mm
191 mm
192.5 mm
193 mm
194 mm
195 mm
197 mm
198 mm
200 mm
202 mm
205 mm
207 mm
210 mm
215 mm
220 mm
225 mm
229 mm
230 mm
235 mm
237 mm
240 mm
242 mm
245 mm
250 mm
252 mm
255 mm
260 mm
265 mm
266 mm
272 mm
275 mm
290 mm
305 mm
310 mm
315 mm
325 mm
355 mm
365 mm
370 mm
415 mm
470 mm
510 mm
570 mm
610 mm
胎面宽度
-
4 mm
6 mm
7 mm
8 mm
8.5 mm
10 mm
11 mm
12 mm
12.2 mm
13 mm
13.9 mm
14 mm
15 mm
16 mm
18 mm
19 mm
19.5 mm
20 mm
21 mm
22 mm
23 mm
24 mm
25 mm
26 mm
28 mm
30 mm
30.5 mm
31 mm
31.75 mm
32 mm
34 mm
35 mm
36 mm
37 mm
38 mm
39 mm
40 mm
41 mm
42 mm
43 mm
44 mm
45 mm
46 mm
46.5 mm
48 mm
49 mm
50 mm
50.8 mm
54 mm
55 mm
56 mm
60 mm
61 mm
62 mm
65 mm
66 mm
68 mm
70 mm
74 mm
75 mm
76 mm
78 mm
80 mm
82 mm
85 mm
88 mm
90 mm
91 mm
93 mm
95 mm
96 mm
98 mm
100 mm
105 mm
110 mm
115 mm
120 mm
130 mm
150 mm
160 mm
170 mm
200 mm
250 mm
260 mm
320 mm
356 mm
400 mm
500 mm
-
-
4 mm
6 mm
7 mm
8 mm
8.5 mm
10 mm
11 mm
12 mm
12.2 mm
13 mm
13.9 mm
14 mm
15 mm
16 mm
18 mm
19 mm
19.5 mm
20 mm
21 mm
22 mm
23 mm
24 mm
25 mm
26 mm
28 mm
30 mm
30.5 mm
31 mm
31.75 mm
32 mm
34 mm
35 mm
36 mm
37 mm
38 mm
39 mm
40 mm
41 mm
42 mm
43 mm
44 mm
45 mm
46 mm
46.5 mm
48 mm
49 mm
50 mm
50.8 mm
54 mm
55 mm
56 mm
60 mm
61 mm
62 mm
65 mm
66 mm
68 mm
70 mm
74 mm
75 mm
76 mm
78 mm
80 mm
82 mm
85 mm
88 mm
90 mm
91 mm
93 mm
95 mm
96 mm
98 mm
100 mm
105 mm
110 mm
115 mm
120 mm
130 mm
150 mm
160 mm
170 mm
200 mm
250 mm
260 mm
320 mm
356 mm
400 mm
500 mm
轴孔直径
-
0 mm
6 mm
6.1 mm
6.2 mm
6.3 mm
8 mm
8.1 mm
8.3 mm
8.4 mm
9 mm
9.8 mm
10 mm
11.1 mm
12 mm
12.1 mm
12.2 mm
12.3 mm
12.5 mm
12.7 mm
14 mm
15 mm
17 mm
20 mm
20.1 mm
25 mm
25.4 mm
30 mm
35 mm
40 mm
45 mm
50 mm
55 mm
60 mm
65 mm
80 mm
100 mm
140 mm
170 mm
190 mm
220 mm
270 mm
305 mm
370 mm
410 mm
559 mm
670 mm
-
-
0 mm
6 mm
6.1 mm
6.2 mm
6.3 mm
8 mm
8.1 mm
8.3 mm
8.4 mm
9 mm
9.8 mm
10 mm
11.1 mm
12 mm
12.1 mm
12.2 mm
12.3 mm
12.5 mm
12.7 mm
14 mm
15 mm
17 mm
20 mm
20.1 mm
25 mm
25.4 mm
30 mm
35 mm
40 mm
45 mm
50 mm
55 mm
60 mm
65 mm
80 mm
100 mm
140 mm
170 mm
190 mm
220 mm
270 mm
305 mm
370 mm
410 mm
559 mm
670 mm
中心长度
-
0 mm
7 mm
8 mm
12 mm
14 mm
21 mm
21.5 mm
21.7 mm
22 mm
22.5 mm
22.6 mm
26 mm
26.5 mm
27 mm
28 mm
28.2 mm
28.3 mm
28.4 mm
28.5 mm
28.8 mm
31 mm
31.8 mm
32 mm
34 mm
34.5 mm
34.7 mm
34.8 mm
34.9 mm
35 mm
35.5 mm
36 mm
36.5 mm
40 mm
41 mm
42 mm
43.5 mm
44 mm
44.2 mm
44.4 mm
45 mm
45.5 mm
46 mm
47 mm
48 mm
48.4 mm
49 mm
50 mm
52 mm
53 mm
54 mm
55 mm
58 mm
59 mm
60 mm
61 mm
62 mm
63.5 mm
64 mm
65 mm
66 mm
68 mm
70 mm
72 mm
74 mm
75 mm
76 mm
77 mm
80 mm
82 mm
83 mm
85 mm
88 mm
90 mm
91 mm
92 mm
93 mm
95 mm
96 mm
97 mm
99.7 mm
100 mm
102 mm
105 mm
110 mm
115 mm
120 mm
129 mm
130 mm
140 mm
160 mm
170 mm
180 mm
210 mm
270 mm
330 mm
410 mm
454 mm
510 mm
-
-
0 mm
7 mm
8 mm
12 mm
14 mm
21 mm
21.5 mm
21.7 mm
22 mm
22.5 mm
22.6 mm
26 mm
26.5 mm
27 mm
28 mm
28.2 mm
28.3 mm
28.4 mm
28.5 mm
28.8 mm
31 mm
31.8 mm
32 mm
34 mm
34.5 mm
34.7 mm
34.8 mm
34.9 mm
35 mm
35.5 mm
36 mm
36.5 mm
40 mm
41 mm
42 mm
43.5 mm
44 mm
44.2 mm
44.4 mm
45 mm
45.5 mm
46 mm
47 mm
48 mm
48.4 mm
49 mm
50 mm
52 mm
53 mm
54 mm
55 mm
58 mm
59 mm
60 mm
61 mm
62 mm
63.5 mm
64 mm
65 mm
66 mm
68 mm
70 mm
72 mm
74 mm
75 mm
76 mm
77 mm
80 mm
82 mm
83 mm
85 mm
88 mm
90 mm
91 mm
92 mm
93 mm
95 mm
96 mm
97 mm
99.7 mm
100 mm
102 mm
105 mm
110 mm
115 mm
120 mm
129 mm
130 mm
140 mm
160 mm
170 mm
180 mm
210 mm
270 mm
330 mm
410 mm
454 mm
510 mm
载重能力
-
10 KG
15 KG
20 KG
23 KG
25 KG
30 KG
35 KG
38 KG
40 KG
45 KG
50 KG
55 KG
60 KG
70 KG
75 KG
80 KG
81 KG
82 KG
85 KG
90 KG
95 KG
100 KG
102 KG
110 KG
113 KG
115 KG
120 KG
125 KG
130 KG
135 KG
136 KG
140 KG
145 KG
150 KG
158 KG
160 KG
170 KG
180 KG
200 KG
205 KG
210 KG
220 KG
226 KG
230 KG
240 KG
250 KG
272 KG
275 KG
280 KG
290 KG
290 KG
294 KG
295 KG
300 KG
306 KG
310 KG
317 KG
340 KG
350 KG
360 KG
380 KG
380 KG
400 KG
408 KG
420 KG
432 KG
432 KG
440 KG
450 KG
453 KG
480 KG
480 KG
500 KG
540 KG
550 KG
600 KG
630 KG
640 KG
650 KG
660 KG
675 KG
700 KG
720 KG
720 KG
750 KG
770 KG
800 KG
810 KG
810 KG
815 KG
840 KG
850 KG
900 KG
940 KG
955 KG
960 KG
1000 KG
1020 KG
1020 KG
1080 KG
1100 KG
1140 KG
1200 KG
1260 KG
1300 KG
1320 KG
1400 KG
1440 KG
1500 KG
1530 KG
1560 KG
1560 KG
1600 KG
1630 KG
1680 KG
1700 KG
1800 KG
1810 KG
1830 KG
1920 KG
2000 KG
2040 KG
2100 KG
2160 KG
2160 KG
2200 KG
2250 KG
2400 KG
2500 KG
2520 KG
2520 KG
2600 KG
2640 KG
2700 KG
2700 KG
2800 KG
2880 KG
3000 KG
3060 KG
3120 KG
3200 KG
3360 KG
3500 KG
3600 KG
3600 KG
3840 KG
4000 KG
4200 KG
4320 KG
4500 KG
4540 KG
4700 KG
4800 KG
4800 KG
5000 KG
5300 KG
5400 KG
5400 KG
5500 KG
6000 KG
6360 KG
6360 KG
6500 KG
6600 KG
6600 KG
7000 KG
7200 KG
7500 KG
7535 KG
7800 KG
7800 KG
8500 KG
9000 KG
9000 KG
9085 KG
9395 KG
9625 KG
10000 KG
11000 KG
15070 KG
-
-
10 KG
15 KG
20 KG
23 KG
25 KG
30 KG
35 KG
38 KG
40 KG
45 KG
50 KG
55 KG
60 KG
70 KG
75 KG
80 KG
81 KG
82 KG
85 KG
90 KG
95 KG
100 KG
102 KG
110 KG
113 KG
115 KG
120 KG
125 KG
130 KG
135 KG
136 KG
140 KG
145 KG
150 KG
158 KG
160 KG
170 KG
180 KG
200 KG
205 KG
210 KG
220 KG
226 KG
230 KG
240 KG
250 KG
272 KG
275 KG
280 KG
290 KG
290 KG
294 KG
295 KG
300 KG
306 KG
310 KG
317 KG
340 KG
350 KG
360 KG
380 KG
380 KG
400 KG
408 KG
420 KG
432 KG
432 KG
440 KG
450 KG
453 KG
480 KG
480 KG
500 KG
540 KG
550 KG
600 KG
630 KG
640 KG
650 KG
660 KG
675 KG
700 KG
720 KG
720 KG
750 KG
770 KG
800 KG
810 KG
810 KG
815 KG
840 KG
850 KG
900 KG
940 KG
955 KG
960 KG
1000 KG
1020 KG
1020 KG
1080 KG
1100 KG
1140 KG
1200 KG
1260 KG
1300 KG
1320 KG
1400 KG
1440 KG
1500 KG
1530 KG
1560 KG
1560 KG
1600 KG
1630 KG
1680 KG
1700 KG
1800 KG
1810 KG
1830 KG
1920 KG
2000 KG
2040 KG
2100 KG
2160 KG
2160 KG
2200 KG
2250 KG
2400 KG
2500 KG
2520 KG
2520 KG
2600 KG
2640 KG
2700 KG
2700 KG
2800 KG
2880 KG
3000 KG
3060 KG
3120 KG
3200 KG
3360 KG
3500 KG
3600 KG
3600 KG
3840 KG
4000 KG
4200 KG
4320 KG
4500 KG
4540 KG
4700 KG
4800 KG
4800 KG
5000 KG
5300 KG
5400 KG
5400 KG
5500 KG
6000 KG
6360 KG
6360 KG
6500 KG
6600 KG
6600 KG
7000 KG
7200 KG
7500 KG
7535 KG
7800 KG
7800 KG
8500 KG
9000 KG
9000 KG
9085 KG
9395 KG
9625 KG
10000 KG
11000 KG
15070 KG
产品类型
重置过滤器
万向脚轮
固定脚轮
定制解决方案
带中央锁定的旋转脚轮(方向锁定、自由、轮子锁)
带中央锁定的旋转脚轮(轮子锁、自由、轮子锁)
带中控全锁或方向锁的万向脚轮
带中控全锁的万向脚轮
带全锁和弹簧加载方向锁的旋转脚轮
带全锁的旋转脚轮
带全锁的旋转脚轮,脚轮头端
带弹簧式方向锁的旋转脚轮
带断续制动器旋转脚轮
带方向锁的旋转脚轮
带电动锁定系统的旋转脚轮
带组合锁的旋转脚轮
带蝴蝶轮刹脚轮
带轮刹的旋转脚轮
旋转脚轮,带弹簧式方向锁和轮刹
海龟脚轮
自动锁定系统
轮子
附件
驱动单元
应用
重置过滤器
专业家具
专业清洗车
五金经销商
五金经销商
交易
仓储解决方案
医学成像
医疗保健家具
医疗床和转运车
医疗机构
医疗机构
医疗车
城市交通
工业用户
手术设备
手术设备
手术设备
旅行
机械和车间设备
汽车
灭菌
自主移动机器人
航空
购物推车
重型运输解决方案
零售物流
餐饮
轴承
重置过滤器
中心器马达
圆锥球轴承
圆锥球轴承不锈钢
带中心管的滚柱轴承
带合成轴套管的滑动轴承
带轴套管的滑动轴承
带键槽的孔
干轴承衬套
未加工中心
法兰轮
滑动轴承
滑动轴承,不锈钢
滚柱轴承
滚柱轴承,不锈钢
滚柱轴承,阻尼
精密滚珠轴承
精密滚珠轴承 (RS/2RS)
精密滚珠轴承,不锈钢
精密滚珠轴承,密封的
精密滚珠轴承,阻尼
钻孔,未加工
接头类型
重置过滤器
上板固定件
接头插座
膨胀机配件
螺栓孔接头
阀杆接头
产品名称
重置过滤器
Accessory
Agila
Agila US
Agila care
Agila care US
Agila light
Agila smart
Agila stainless
Agila twin
Agila twin smart
Alpha
Alpha central
Alpha light
Alpha reverse
Alpha safety
Alpha smart
Alpha smart stainless
Alpha smart stainless
Alpha stainless
Anika
Aviana
Aviana care
Basetech
Basetech air
Bushing
Compacta
Cover design
Cover design
Decora
Delta
Delta central
Delta twin
Duratech
Duratech heat
Duratech plus
Duratech silent
E-Drive
E-Drive flex
E-Drive optima
E-Drive ultimate
Elastech
Elastech heat
Elastech plus
Footmaster
Footmaster
Forma
Galea
Galea stainless
Glide
ICS
Integral
Integral assist
Integral smart
Integral stainless
Integral twin
Integral twin smart
Integral twin torsion
Kappa
Kappa flex
Kappa load
Levina
Levina care
Levina light
Levina smart
Levina stainless
Linea
Linea E-Lock
Linea clinic
Linea clinic load
Linea industrial
Linea light
Linea load
Linea low height
Linea safety
Linea safety
Linea smart
Lumina
Maxtech
Maxtech evo
Maxtech evo
Mono
Novatech
Omikron
Omikron flex
Omikron twin
Puretech
Puretech air
Radiata
Scout
Smiles
Socket
Stora
Stylea
Supratech
Supratech plus
Ultratech
Ultratech plus
Ultratech plus
Wheel
Zeta
Zeta reverse
Zeta smart
Zeta smart
Zeta stainless
只显示产品
相容 WeAssist
导电
不锈
CAD链接
重置过滤器
您的选择:5882 产品。
1
2
3
4
5
Name A-Z
Name Z-A
Price ascending
Price descending
Topseller
Accessory
compl. fitting R07/21,5-24 assemble
扩展安装装置,圆形
详情
加入购物车
Accessory
compl. fitting R07/24-27 assembled
扩展安装装置,圆形
详情
加入购物车
Accessory
compl. fitting R07/27-30 assembled
扩展安装装置,圆形
详情
加入购物车
Accessory
compl. fitting R07/31-35 assembled
扩展安装装置,圆形
详情
加入购物车
Accessory
compl. fitting R47/24-27 mounted
扩展安装装置(方形)
详情
加入购物车
Accessory
compl. fitting R47/27-30 assembled
扩展安装装置(方形)
详情
加入购物车
Accessory
compl. fitting R47/32-35 assambled
扩展安装装置(方形)
详情
加入购物车
Accessory
compl. fitting R47/36-40 assembled
扩展安装装置(方形)
详情
加入购物车
Accessory
profile steel hexagon-11x1000
附件
详情
加入购物车
Accessory
bearing bushing w. set screw WS7/16in
可支持钢制锁定控制杆的轴承衬套
详情
加入购物车
Accessory
change lever 28S45 w. set screw
附件
详情
加入购物车
Accessory
adapter with headless screw
可承接圆形、客户制造控制杆的转接器
详情
加入购物车
Accessory
change lever 24S45 without set screw
附件
更换控制杆(24毫米)可将功能调动至第二对脚轮
详情
加入购物车
Accessory
change lever 65S45 w. set screw
附件
更换控制杆(65毫米)可将功能调动至第二对脚轮
详情
加入购物车
Accessory
P41-30x30/8 blue
附件
托板安装装置
40 KG
10 mm
详情
加入购物车
1
2
3
4
5