Refine your choice




Central lock casters from TENTE are suitable for applications where equipment needs to be secured quickly and reliably. The ingenious mechanisms block several or all casters simultaneously thus reliably preventing the equipment from moving or rolling away. Central lock casters are recommended for areas in which equipment must be frequently moved and parked again, and where some of the casters may be difficult to access – in hospitals or waste disposal, for instance. Operation is convenient and foolproof: The casters can be locked and released again with a single action. The lever, which is always located in the same place, can be operated by foot or by hand, and can even be secured with a lock, if necessary. If you need to have everything under control in an instant, central lock casters ensure that your vehicle is right where you want it.