e-drive 1 Starting assistance


A moving solution



Get heavy loads comfortably moving with the efficient e-drive 1 starting aid.
This starting force saves effort and increases manpower performance. Easily installed via plug & play the starting aid can also be retrofitted to existing transport trolleys.

The DC gear motor forms the heart of this drive system, transferring its engine power to the drive wheel. The TENTE e-drive 1 system makes moving heavy loads easier for the handler. It greatly facilitates starting and stopping as well as manoeuvring backwards and forwards.

Centrally mounted beneath the transport trolley, the drive unit connects to the controller. Powered up in the standby position the e-drive guarantees flexibility. When the drive system is activated, the drive wheel is lowered to the ground and the e-drive assists in mobilising the transport trolley.

The e-drive 1 system is designed for indoor use on level floors.

Your benefits
• Easy mobilising of heavy loads.
• Increase manpower performance by saving effort.
• Easy plug & play installation, ideal for retrofitting.
• Improved tracking stability when mobilising heavy loads.
• Infinite speed regulation (forward and reverse) through safety-tested operation.
Watch e-drive 1 set Set request

e-drive 1 in detail

1 Powerful drive motor

2 Max. surface unevenness ± 15 mm

3 Housing made of pressed steel, zinc plated

4 Replaceable wheel UFF: material solid rubber, non-marking, Shore 63 A Ø 125 mm

Standby position guarantees free trolley flexibility.

Standby position guarantees free trolley flexibility.

  Ergonomic handle design with system and battery charge LED indicators
<br>

Ergonomic handle design with system and battery charge LED indicators

  Flexible installation (horizontal or vertical) for tube or plain surface mounting.

Flexible installation (horizontal or vertical) for tube or plain surface mounting.


Features

Operation category:

Start assistance

Wheel type:

UFF solid rubber, non-marking (replaceable), Ø 125 mm

Power supply:

24 V DC

Operating temperature:

5°C to 40°C

Storage temperature:

-20°C to 50°C

Max. total weight:

400 kg

Capacity of battery module:

14 Ah lead-gel (standard)

Operating distance:

Suitable for approx. 200 run-cycles

Updates firmware:

USB interface

Operating safety:

Certified DIN EN ISO 13849

Protection grade:

IP X4

Humidity:

90°C non-condensing

 
Technical datas

Installation height:

170 mm

Length:

max. 315 mm (emergency release actuated)

Width:

190 mm

Height (retracted):

145 mm

Maximum surface unevenness:

± 15 mm

Lifting force / downforce:

400 N

Weight:

6 kg

 
Certified

The product complies to the following essential health and safety requirements specified as defined by the Machinery Directive 2006/42/EC. (Appendix 2, Part 1, Article B for uncomplete machines.)

e-drive 1 unit   Control unit   Handle
Mounting kit for the handle for tubes (in different diameters available) or plain surfaces   Battery module 4,5 Ah lead-gel with suitable battery charger (6). (e-drive 1 is also compatible for higher capacity.)    

1 e-drive 1 unit

2 Control unit

3 Handle

4 Mounting kit for the handle for tubes (in different diameters available) or plain surfaces

5 Battery module 4,5 Ah lead-gel with suitable battery charger (6). (e-drive 1 is also compatible for higher capacity.)