H
How does the static load capacity affect castors and wheels?
  • Produse
  • Sectoare
  • Soluții de mobilitate
Lexicon: H
Heavy duty castors
Heavy-duty wheels from TENTE
How does the static load capacity affect castors and wheels?
How does the tread influence the behaviour of the wheel?
How is the dynamic load capacity calculated?
How is the load capacity of castors and wheels calculated?
A B C D E F H I L O P R S T V W
Pagina de pornire | Cuprins
Navigarea în lexicon
A B C D E F H I L O P R S T V W Pagina de pornire Cuprins

How does the static load capacity affect castors and wheels?



Static load capacity of TENTE castors and wheels 
Please refer to the product details for the individual castors and wheels. Please note that the load capacity value is calculated for standard operating conditions – i.e. with smooth floors, travel in a straight line and at walking speed, with an even load distribution and at an ambient temperature between 15°C and 28°C. If the transport equipment fitted with TENTE castors and wheels is used in other conditions – for example on uneven floors, at extreme temperatures or with movement in constantly changing directions – then this figure will change. 

Static or dynamic 
For transport equipment whose castors and wheels are in continuous or frequent motion, the dynamic load capacity is relevant. This value is lower than the static load capacity. It is also important that a safety factor is taken into account when determining the required load capacity. 
If you have any questions about dynamic or static load capacity please contact us. We will advise you and help you to find the right castors and wheels for your transport equipment.