Swivel caster 2.95 in
Agila
detail.eanLabel
4031582324822
Product number:
2470PJO075R47-27-30
- Non-hazardous materials
- Tested quality
- Variable fitting options
The Agila swivel caster features a synthetic expander with square fitting design, requiring specification of the tube inner diam...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Agila swivel caster features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races for smooth directional movement. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, mounted on a plain bearing system. The wheel measures 2.95 inches in diameter, providing reliable rolling performance. Overall caster height is 4.06 inches. Load specifications include a dynamic capacity of 165.35 lb at speeds up to 1.86 mph, with a static load rating of 330.69 lb. This caster combines durable construction with versatile mounting options, making it suitable for various industrial and commercial applications requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Handle Set
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings