Wheel 6.3 in
Novatech
Order number:
199861401
detail.eanLabel
4031582397925
Product number:
ITB 160x50-Ø30 HL54
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a 6.3 inch diamet...
Details
Custom or high volume? Request a quote now.
Data sheets
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a 6.3 inch diameter design with a 1.97 inch wide polyurethane casted tread that delivers superior durability and floor protection. The wheel is constructed with an aluminum body and incorporates a bore with keyway bearing configuration, with a hub length of 2.13 inches and an axle hole diameter of 1.18 inches for secure mounting compatibility. This wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 3527.39 pounds, while maintaining dynamic load ratings of 1410.96 pounds at 3.73 miles per hour and 1763.7 pounds at 2.49 miles per hour, making it suitable for both light-duty and heavy-duty caster applications requiring reliable performance and extended service life.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements