Skip to main content Skip to search Skip to main navigation

CAD files

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators, and professional cleaning carts. The caster features a blind hole for B10 fitting that provides secure and reliable attachment to various equipment bases and frames. The housing is constructed from polyamide material and incorporates a stem that swivels to enable multidirectional movement and maneuverability. The wheel assembly consists of a 2.56 inch diameter wheel with a thermoplastic rubber tread bonded to a polypropylene body, supported by a plain bearing with spacer tube that ensures smooth rotation and extended service life. The overall height of the caster is 2.68 inches, making it suitable for compact installations where space is limited. The caster demonstrates a static load capacity of 176.37 pounds, while the dynamic load capacity reaches 88.18 pounds at speeds up to 1.86 miles per hour, providing reliable performance under typical operational conditions in healthcare and commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925PJI065L51-10
EAN
4031582403954
Core attributes
Type
Swivel caster with wheel brake
Overall width
1.81 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall Height
2.68 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.22 lb
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.91 in
Swivel interference
5.28 in
Swivel radius
2.64 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.55 in
Diameter
2.56 in
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Matching Products

Swivel caster 2.56 in
Linea light
5920PJI065L51-10

The Linea light swivel caster is engineered for demanding medical and commercial environments, featuring a blind hole for B10 fitting that ensures secure and reliable installation across diverse equipment platforms. The housing incorporates a polyamide construction with a stem, swiveling design that enables smooth 360-degree rotation, providing optimal maneuverability for applications ranging from anesthesia carts and bedside tables to C-arms, CT scanners, MRI systems, and X-ray equipment. The wheel assembly utilizes a 2.56-inch diameter construction with a thermoplastic rubber tread material bonded to a polypropylene body, delivering durability and floor protection while maintaining precise control. The wheel is supported by a plain bearing with spacer tube configuration that minimizes friction and extends operational lifespan. With an overall height of 2.68 inches, this caster integrates seamlessly into compact medical device designs and furniture applications. The load capacity specifications indicate a static load rating of 176.37 pounds and a dynamic load capacity of 88.18 pounds at a maximum speed of 1.86 miles per hour, making it suitable for controlled-speed applications in hospitals, nursing and retirement homes, and professional healthcare settings. The Linea light caster is specifically designed for use on medication carts, nursing carts, dialysis carts, catering carts, meal delivery systems, computers on wheels, ultrasound equipment, ventilators, media furniture, office furniture, and professional cleaning carts, where reliable performance and smooth operation are essential requirements.

2.56 in
2.68 in
88 lb
2.56 in
2.68 in
88 lb
Swivel caster with wheel brake 2.56 in
Linea light
5925PJI065L51-10 KICK PEDAL

The Linea light is a swivel caster with wheel brake designed for demanding medical and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture systems, hospital environments, media furniture, medication carts, nursing and retirement home settings, nursing carts, office furniture, ultrasound equipment, ventilators, and professional cleaning carts. The caster features a blind hole fitting for B10 mounting, ensuring secure and reliable installation across diverse equipment platforms. The housing incorporates a stem with swiveling capability constructed from polyamide, providing excellent durability and chemical resistance for healthcare and industrial environments. The wheel assembly measures 2.56 inches in diameter and features a thermoplastic rubber tread bonded to a polypropylene body, delivering optimal performance on various floor surfaces while maintaining maneuverability. The wheel is supported by a plain bearing with spacer tube that ensures smooth rotation and extended service life. The overall height of the caster is 2.68 inches, making it suitable for compact equipment configurations. The caster supports a static load capacity of 176.37 pounds and a dynamic load capacity of 88.18 pounds at speeds up to 1.86 miles per hour, providing reliable performance in mobile medical and commercial equipment applications.

2.56 in
2.68 in
88 lb
2.56 in
2.68 in
88 lb