Skip to main content Skip to search Skip to main navigation

CAD files

The Zeta fixed caster features a rectangular plate fitting and steel sheet, very heavy housing construction for demanding industrial applications. The wheel incorporates a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for smooth operation and extended service life. With a wheel diameter of 7.87 inches, the caster provides an overall height of 9.45 inches for optimal clearance and maneuverability. Load specifications include a static capacity of 2,204.62 lb and dynamic capacities of 1,102.31 lb at 2.49 mph and 881.85 lb at 3.73 mph, making it suitable for aerospace industry and airport equipment, automotive OEM applications, production and platform trolleys, and various transport equipment where reliable heavy-duty performance is essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
4688UAP200P63
EAN
4031582396485
S4 Materialnummer
990838444
Core attributes
Gehäusetyp
Fixed caster
Gesamtbreite
4.61 in
Tragfähigkeit bei 4 km/h
1102.31 lb
Tragfähigkeit bei 6 km/h
881.85 lb
Statische Tragfähigkeit
2204.62 lb
Bauhöhe
9.45 in
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-22 °F
Gesamtgewicht
5.64 lb
Produktname
Zeta
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
3.15 in
Plattenlochlänge (Minimum)
2.95 in
Plattenlochbreite (Maximum)
4.13 in
Plattenlochbreite (Minimum)
2.95 in
Plattenlänge
5.39 in
Plattenbreite
4.61 in
Housing
Farbe
Blue passivated
Gabelform
Broad, reinforced
Material
Steel sheet, very heavy
Schwenklager
Two ball races, reinforced or stainless
Wheel
Härte der Lauffläche (A)
92 Shore A
Härte der Lauffläche (D)
42 Shore D
Material des Radkörpers
Polyamide
Material der Lauffläche
Polyurethane, injected
Breite der Lauffläche
1.97 in
Durchmesser
7.87 in
Breite des Radkörpers
1.97 in
Fadenschutz
With threadguard
Achse
Screwed with nut
Lager
Precision ball bearing
Radfarbe
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened swivel head
Reinforced and heat-treated ball covers
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø200

The Foot protection accessory for casters is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. Weighing 1.65 pounds, this accessory provides reliable protection for caster feet, helping to prevent damage from impact, abrasion, and environmental exposure. The foot protection is engineered to maintain caster performance while extending the service life of the equipment, making it an essential addition for facilities requiring robust material handling solutions and equipment longevity.

Skip product gallery

Matching Products

Variants
Swivel caster with directional lock 7.87 in
Swivel caster with directional lock 7.87 in
Zeta
4681UAP200P63

The Zeta swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The caster has an overall height of 9.45 inches, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

7.87 in
9.45 in
1102 lb
7.87 in
9.45 in
1102 lb
Variants
Swivel caster 7.87 in
Swivel caster 7.87 in
Zeta
4680UAP200P63

The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 7.87 inches with an overall height of 9.45 inches. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.49 mph and 881.85 lb at 3.73 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

7.87 in
9.45 in
1102 lb
7.87 in
9.45 in
1102 lb
Variants
Swivel caster with total lock 7.87 in
Swivel caster with total lock 7.87 in
Zeta
4687UAP200P63

The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance and longevity. The wheel diameter measures 7.87 inches with an overall height of 9.45 inches. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and locking functionality are essential.

7.87 in
9.45 in
1102 lb
7.87 in
9.45 in
1102 lb
Variants
Swivel caster with spring loaded directional lock 7.87 in
Swivel caster with spring loaded directional lock 7.87 in
Zeta reverse
468SUAP200P63

The Zeta reverse is a swivel caster with spring loaded directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The caster has an overall height of 9.45 inches, providing appropriate clearance for various applications. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

7.87 in
9.45 in
1102 lb
7.87 in
9.45 in
1102 lb
Variants
Swivel caster with total lock and spring loaded directional lock 7.87 in
Swivel caster with total lock and spring loaded directional lock 7.87 in
Zeta reverse
468BUAP200P63

The Zeta reverse is a swivel caster with total lock and spring loaded directional lock, featuring a rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, very heavy grade material, and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 7.87 inches with an overall height of 9.45 inches. Load capacity specifications include dynamic ratings of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

7.87 in
9.45 in
1102 lb
7.87 in
9.45 in
1102 lb