Skip to main content Skip to search Skip to main navigation
The Alpha is a fixed caster designed for demanding industrial applications requiring reliable directional stability and consistent performance. The caster features a rectangular plate fitting that enables secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and structural integrity to withstand rigorous operational environments. The wheel assembly incorporates a 4.92 inch diameter design with a polyamide body that delivers both strength and lightweight characteristics. The wheel is equipped with a roller bearing for smooth rotation and is fitted with an elastic tire featuring non-marking, vulcanized tread material, making it ideal for environments where floor protection is critical, such as clean rooms and food service applications. The overall height of the caster measures 6.1 inches, allowing for precise integration into equipment designs with specific spatial constraints. This caster demonstrates impressive load-bearing capabilities, with a static load capacity of 1102.31 pounds and a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour. The Alpha caster is engineered for versatile applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
3478UFR125P62
EAN
4031582306965
S4 Materialnummer
990026592
Core attributes
Gehäusetyp
Fixed caster
Gesamtbreite
3.35 in
Tragfähigkeit bei 4 km/h
551.16 lb
Statische Tragfähigkeit
1102.31 lb
Bauhöhe
6.1 in
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
1.79 lb
Produktname
Alpha
Norm
EN12532 - Transport Equipment
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.35 in
Plattenlochlänge (Maximum)
2.36 in
Plattenlochlänge (Minimum)
3.03 in
Plattenlochbreite (Maximum)
3.15 in
Plattenlochbreite (Minimum)
3.03 in
Plattenlänge
4.06 in
Plattenbreite
3.35 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, heavy
Schwenklager
Two ball races
Wheel
Härte der Lauffläche (A)
63 Shore A
Material des Radkörpers
Polyamide
Material der Lauffläche
Elastic tire, non-marking, vulcanized
Breite der Lauffläche
1.57 in
Durchmesser
4.92 in
Breite des Radkörpers
1.57 in
Fadenschutz
Without threadguard
Achse
Screwed with nut
Lager
Roller bearing
Radfarbe
Silver gray (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Skip product gallery

Accessories

Wheel 4.92 in
Elastech
UER 125x40-Ø12

The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a polyamide body with a roller bearing for smooth operation and extended service life. This wheel measures 4.92 inches in diameter with a tread width of 1.57 inches, providing optimal contact and stability on various surfaces. The hub length extends 1.73 inches, while the axle hole diameter is precisely 0.47 inches to ensure secure mounting compatibility. The tread is constructed from an elastic tire material in black vulcanized rubber, delivering excellent durability and grip characteristics. The wheel is rated for a static load capacity of 1102.31 pounds, making it suitable for heavy-duty stationary applications, and a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour, ensuring reliable performance during transport and movement operations.

4.92 in
551 lb
4.92 in
551 lb
Skip product gallery

Matching Products

Swivel caster 4.92 in
Alpha
3470UFR125P62

The Alpha swivel caster is engineered for demanding industrial applications requiring reliable directional control and smooth maneuverability. This caster features a rectangular plate fitting that enables secure mounting to equipment and transport systems. The housing is constructed from heavy steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth rotation and extended operational life. The wheel measures 4.92 inches in diameter and is equipped with a roller bearing for optimal load distribution and reduced friction during operation. The wheel tread is manufactured from elastic tire material that is non-marking and vulcanized, with a polyamide body that provides durability and chemical resistance. The overall height of the caster is 6.1 inches, making it suitable for integration into various equipment configurations. This caster delivers a static load capacity of 1,102.31 pounds and a dynamic load capacity of 551.16 pounds at speeds up to 2.49 miles per hour. The Alpha swivel caster is ideally suited for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

4.92 in
6.1 in
551 lb
4.92 in
6.1 in
551 lb
Swivel caster with total lock 4.92 in
Alpha
3477UFR125P62

The Alpha is a swivel caster with total lock designed for demanding industrial applications requiring reliable mobility and secure positioning. The caster features a rectangular plate fitting that enables straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotation and extended operational life. The wheel measures 4.92 inches in diameter and is equipped with a roller bearing for optimal performance under continuous use. The wheel tread is manufactured from elastic tire material that is non-marking and vulcanized, making it suitable for environments where floor protection is critical, while the wheel body is composed of durable polyamide. The overall height of the caster assembly is 6.1 inches, providing appropriate clearance for most industrial equipment configurations. The caster demonstrates a static load capacity of 1,102.31 pounds, accommodating substantial weight requirements for stationary applications. For dynamic loading conditions, the caster supports 551.16 pounds at a maximum speed of 2.49 miles per hour, ensuring safe operation during transport. The Alpha caster is engineered for versatile use across numerous industrial sectors, including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

4.92 in
6.1 in
551 lb
4.92 in
6.1 in
551 lb