Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Kappa swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance and longevity. The castor has a wheel diameter of 125 mm and an overall height of 170 mm. Load capacity specifications include dynamic loads of 840 kg at 4 km/h and 700 kg at 6 km/h operating speeds, whilst providing a static load capacity of 1400 kg. This robust castor is engineered for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9681TOP125P63 CL67
EAN
4031582315691
S4 Materialnumber
990830616
Core attributes
Housing type
Swivel castor with directional lock
Overall width
110 mm
Load capacity at 4 km/h
840 kg
Load capacity at 6 km/h
700 kg
Load capacity Static
1400 kg
Overall height
170 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Overall weight
3.9 kg
Product name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material
Iron forged, heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
111 mm
Swivel interference
225 mm
Offset
48 mm
Swivel radius
112.5 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Tread width
50 mm
Diameter
125 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Secured mounting plate
Mounting plate secured with nut & bolt kingpin.
Solid construction
Solid steel plate for maximum load capacity.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptionalstability.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Matching Products

Variants
Fixed castor 125 mm
Fixed castor 125 mm
Kappa
9688TOP125P63 CL67

The Kappa fixed castor features a medium rectangular plate fitting and is constructed with an iron forged, heavy housing for robust industrial applications. The wheel incorporates a polyamide, heavy body material with tread material identical to the wheel body, supported by precision ball bearing technology for smooth operation. With a wheel diameter of 125 mm, the castor has an overall height of 170 mm, making it suitable for various equipment configurations. The dynamic load capacity reaches 840 kg at 4 km/h and 700 kg at 6 km/h, whilst the static load capacity is rated at 1400 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems, providing reliable performance in industrial environments.

125 mm
170 mm
840 kg
125 mm
170 mm
840 kg
Variants
Swivel castor 125 mm
Swivel castor 125 mm
Kappa
9680TOP125P63 CL67

The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance and longevity. The castor has a wheel diameter of 125 mm and an overall height of 170 mm. Load capacity specifications include dynamic loads of 840 kg at 4 km/h and 700 kg at 6 km/h operating speeds, with a static load capacity of 1400 kg. This robust castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

125 mm
170 mm
840 kg
125 mm
170 mm
840 kg
Variants
Swivel castor with total lock, head end of castor 125 mm
Swivel castor with total lock, head end of castor 125 mm
Kappa
9682TOP125P63 CL67

The Kappa swivel castor with total lock, head end of castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance, measuring 125 mm in diameter. The castor has an overall height of 170 mm, providing suitable clearance for various industrial applications. Load capacity specifications include dynamic loads of 840 kg at 4 km/h and 700 kg at 6 km/h operating speeds, with a static load capacity of 1400 kg. This robust castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

125 mm
170 mm
840 kg
125 mm
170 mm
840 kg