Agila
2475DIK050P30-11
Core attributes
Applications | Healthcare Furniture, Industrial Consumer, Medical Institutions, Professional Cleaning Carts, Professional Furniture |
---|---|
Product name | Agila |
Product type | Swivel castor with wheel brake |
Load capacity at 3 km/h | 88.18 lb |
Load capacity Static | 176.37 lb |
Temperature range (Minimum) | -4 F |
Temperature range (Maximum) | 185 F |
Overall height | 2.72 in |
Overall width | 1.69 in |
Overall weight | 0.5 lb |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, medium |
---|---|
Fork shape | Broad |
Swivel bearing | Two ball races |
Color | Blue passivated |
Offset | 0.94 in |
Swivel radius | 3.23 in |
Swivel interference | 6.46 in |
Dome diameter | 1.61 in |
Wheel
Body material | Sheet Steel |
---|---|
Tread material | Solid rubber, non-marking |
Bearing | Cone ball bearing |
Tread | Soft tread |
Wheel Color | Blue passivated |
Wheel diameter | 1.97 in |
Tread width | 0.75 in |
Wheel width | 0.75 in |
Hardness of tread (A) | 80 Shore A |
Fitting
Fitting type | Bolt hole |
---|---|
Bolt hole diameter | 0.43 in |