Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Galea is a swivel castor with total lock designed for industrial applications. The castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates a precision two ball races swivel bearing system, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that prevents floor damage whilst providing excellent grip. The wheel operates on a plain bearing system and measures 100mm in diameter for optimal load distribution. The castor has an overall height of 138mm, making it suitable for standard equipment configurations. Load specifications include a dynamic capacity of 60kg at speeds up to 3km/h and a static load capacity of 120kg, providing versatile performance for both mobile and stationary applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077PIO100P60-90x70
EAN
4031582362602
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall height
138 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.48 kg
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8 mm
Plate hole length (Maximum)
70 mm
Plate hole length (Minimum)
60 mm
Plate hole width (Maximum)
55 mm
Plate hole width (Minimum)
50 mm
Plate length
90 mm
Plate width
70 mm
Housing
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Two ball races
Swivel interference
205 mm
Offset
40 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Crossselling

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Galea
5070PIO100P60-90x70

The Galea swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotational movement and enhanced longevity. The wheel assembly comprises a polypropylene body fitted with solid rubber, non-marking tread material, providing excellent floor protection whilst maintaining grip. The wheel operates on a plain bearing system and measures 100 mm in diameter. The castor has an overall height of 138 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h, with a static load capacity of 120 kg, delivering reliable performance across varied operational requirements.

100 mm
Light Duty | < 150 kg
138 mm
100 mm
Light Duty | < 150 kg
138 mm
Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Galea
5071PIO100P60-90x70

The Galea is a swivel castor with directional lock designed for industrial applications. The castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates a precision two ball races swivel bearing system, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent floor protection and quiet operation. The wheel utilises a plain bearing system and measures 100 mm in diameter for optimal manoeuvrability. The castor has an overall height of 138 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, providing robust performance for medium-duty applications.

100 mm
Light Duty | < 150 kg
138 mm
100 mm
Light Duty | < 150 kg
138 mm