Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Smiles swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem swivelling bearing system that enables smooth directional changes. The wheel assembly comprises a polypropylene body with a thermoplastic rubber tread, providing excellent grip and floor protection, whilst the plain bearing with spacer tube ensures reliable rotation. The wheel measures 50 mm in diameter. The castor has an overall height of 71.5 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg, delivering dependable performance for medium-duty mobile applications requiring manoeuvrability and load-bearing capability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbc1babaf709abe822feacb5eb816
Article numbers
Article Number
5520PJI050L51-10 MOUSE, Red
Core attributes
Face type
Mouse
Type
Swivel castor
Overall width
55 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
71.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.1 kg
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
Creative red (Pantone 186C)
Fork shape
Twin wheel housing, closed, with dome
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
120 mm
Offset
20 mm
Swivel radius
60 mm
Wheel
Hardness of tread (A)
90 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
10 mm
Diameter
50 mm
Body width
10 mm
Threadguards
Without threadguard
Tread color
Traffic grey A (RAL7042)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Creative red (Pantone 186C)

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Bright and colourful faces
Bear, cow, cat and aeroplane. Any combination possible.