- Home
- Castors & Wheels
- Wheels
- Wheels by Load Capacity
-
Light Duty
Light Duty Wheels
Wheel 100 mm
The Supratech wheel features a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system with a 12mm axle hole diameter and 34.9mm hub length. This wheel delivers a dynamic load capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment applications.
Wheel 125 mm
The Puretech Wheel is a 125mm diameter castor wheel featuring a polypropylene body with solid rubber black tread measuring 37mm in width and a 48mm hub length, equipped with a roller bearing and 12mm axle hole diameter. This wheel offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech Wheel is a 100mm diameter castor wheel featuring a polypropylene body construction with a solid rubber, non-marking tread measuring 35mm in width. The wheel incorporates a roller bearing system and has a hub length of 44.4mm with a 12mm axle hole diameter. It offers a dynamic load capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 80 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring an 80 mm diameter and 34 mm tread width. The wheel incorporates a plain bearing system with a 12.1 mm axle hole diameter and 44.4 mm hub length. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display equipment, providing reliable performance in commercial and industrial castor assemblies.
Wheel 80 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring an 80mm diameter and 34mm tread width. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load specifications include a dynamic capacity of 125kg at 4km/h operating speed and a static load capacity of 250kg. This wheel is specifically designed for applications including roll cages, store fixtures and display units, providing reliable performance in commercial and industrial castor assemblies.
Wheel 200 mm
The Maxtech wheel features a 200 mm diameter with a 45 mm wide polyurethane foamed tread and polypropylene body construction, incorporating precision ball bearings and an 8 mm axle hole diameter with 53 mm hub length. This wheel delivers a dynamic load capacity of 70 kg at 3 km/h and static load capacity of 140 kg, making it suitable for airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Puretech Wheel is a robust castor component featuring a 125mm diameter with a 37mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 15mm axle hole diameter and 58mm hub length for reliable operation. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and a static load rating of 200kg. This versatile wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 125 mm
The Puretech wheel features a 125mm diameter with a 37mm wide solid rubber, non-marking tread and polypropylene body construction. The roller bearing system operates through a 15mm axle hole diameter with a 58mm hub length. Load capacity specifications include 100kg dynamic loading at 4km/h operating speed and 200kg static loading. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 75 mm
The Puretech wheel features a 75mm diameter with a 25mm wide solid rubber, non-marking tread and polypropylene body construction, incorporating a plain bearing system with an 8mm axle hole diameter and 26.5mm hub length. This wheel provides a static load capacity of 120kg and dynamic load capacity of 60kg at speeds up to 3km/h, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 150 mm
The Puretech wheel features a 150mm diameter with a 32mm wide solid rubber, non-marking tread and polypropylene body construction. The hub length measures 36.5mm with an 8mm axle hole diameter, incorporating precision ball bearing technology. Load capacity specifications include 160kg static load and 80kg dynamic load at speeds up to 3km/h. This wheel is designed for diverse applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 75 mm
The Duratech heat wheel is engineered from thermoplastic synthetics with heat resistant properties, featuring a 75 mm diameter and 25 mm tread width that is identical with the wheel body material. This wheel incorporates a plain bearing system with a hub length of 26.5 mm and an 8 mm axle hole diameter for secure mounting. The load capacity specifications include a static load rating of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for demanding industrial applications requiring heat resistance.
Wheel 75 mm
The Duratech heat wheel is engineered from thermoplastic synthetics with heat resistant properties, featuring a 75mm diameter and 25mm tread width that is identical with the wheel body material. This wheel incorporates a plain bearing system with a hub length of 31mm and an 8mm axle hole diameter for secure mounting. The unit delivers robust performance with a static load capacity of 150kg and a dynamic load capacity of 75kg at speeds up to 3km/h, making it suitable for demanding industrial castor applications requiring reliable heat resistance.
Wheel 200 mm
The Puretech air wheel features a 200mm diameter with a 50mm wide pneumatic tyre incorporating a line profile tread design. The wheel construction utilises sheet steel body material with roller bearing technology and includes a 58mm hub length with a 20mm axle hole diameter. Load capacity specifications indicate a static load rating of 150kg and a dynamic load capacity of 75kg at speeds up to 3km/h, making it suitable for industrial castor applications requiring reliable pneumatic wheel performance.
Wheel 80 mm
The Puretech wheel features an 80mm diameter with a 30mm wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load capacity specifications include a dynamic rating of 70kg at 4km/h operating speed and a static load capacity of 140kg. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 80 mm
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a diameter of 80 mm and tread width of 34 mm. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and hub length of 44.4 mm. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg. This wheel is specifically designed for applications including roll cages, store fixtures and display systems.
Wheel 65 mm
The Basetech Wheel is a polypropylene castor wheel with a diameter of 65 mm, tread width of 30 mm, and hub length of 34.5 mm, featuring a 12 mm axle hole diameter and plain bearing construction where the tread material is identical with the wheel body. This wheel offers a dynamic load capacity of 120 kg at speeds up to 4 km/h and a static load capacity of 240 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel with an 80mm diameter and 34mm tread width, featuring a plain bearing system and 12mm axle hole diameter with a 44.4mm hub length. The wheel body and tread are constructed from identical polypropylene material for consistent performance. Load specifications include a dynamic capacity of 125kg at 4km/h operating speed and a static load capacity of 250kg, making it suitable for demanding applications such as roll cages, store fixtures and display equipment in commercial and industrial environments.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel with an 80mm diameter and 34mm tread width, featuring a roller bearing system and 12mm axle hole diameter with a 44.4mm hub length. This wheel offers a dynamic load capacity of 125kg at speeds up to 4km/h and a static load capacity of 250kg, making it suitable for demanding applications including roll cages and store fixtures and display equipment. The tread material is identical to the wheel body construction, ensuring consistent durability and performance characteristics throughout the component.
Wheel 60 mm
The Novatech wheel features a 60mm diameter with a 20mm tread width and 12mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a steel and iron body and precision ball bearing system, this wheel utilises a casted polyurethane tread for optimal performance. Load specifications include a dynamic capacity of 100kg at 3km/h operating speed and a static load capacity of 200kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and various industrial transport solutions.
Wheel 80 mm
The Novatech wheel features an 80mm diameter with a 20mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing (RS/2RS) system operates through a 20mm axle hole diameter with a 14mm hub length. This wheel delivers a dynamic load capacity of 140kg at 3km/h and a static load capacity of 280kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and various industrial transport solutions.
Wheel 100 mm
The Supratech wheel features a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system and 12mm axle hole diameter with 44.4mm hub length. This wheel delivers a dynamic load capacity of 80kg at 3km/h and static load capacity of 160kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment applications.
Wheel 100 mm
The Puretech wheel is engineered with a sheet steel body and features a 100 mm diameter with a 32 mm wide solid rubber, non-marking tread for superior floor protection. The wheel incorporates a cone ball bearing system and has a hub length of 36 mm with an 8 mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and floor care.
Wheel 125 mm
The Puretech wheel is engineered with a sheet steel body and features a 125 mm diameter with a 32 mm wide solid rubber, non-marking tread for optimal floor protection. The wheel incorporates a cone ball bearing system with an 8 mm axle hole diameter and 36 mm hub length for reliable operation. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications.
Wheel 150 mm
The Puretech wheel features a 150 mm diameter with a 32 mm wide solid rubber, non-marking tread mounted on a sheet steel body. The wheel incorporates a cone ball bearing system and has a hub length of 36 mm with an 8 mm axle hole diameter. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and floor protection.
Advantages of Light Duty Wheels
Light duty wheels are intended for applications with modest loads of up to 150 kg per wheel. They deliver stable, smooth rolling where heavy duty capacity isn’t required, without compromising on control or service life. Available across multiple materials, tread profiles, diameters, hubs, bores, and bearing types, they can be matched to floor conditions, environmental factors, and the needs of your application. For best results, pair the wheel with an appropriately rated castor housing to achieve the desired load rating and stability. TENTE light duty wheels offer various key benefits:
Agile, Precise Manoeuvrability – Engineered for easy handling, light duty castor wheels support smooth directional changes and controlled movement in tight spaces or with frequent repositioning. This makes day-to-day tasks faster and more predictable.
Ergonomic Performance – With the right bearing package and diameter, starting and rolling forces stay low – supporting better push/pull ergonomics and reducing operator fatigue over long shifts.
Rolling Behaviour Tailored to Your Floor – Choose compounds such as thermoplastic rubber, polypropylene, or polyurethane and the right tread geometry to balance low rolling resistance, noise levels, and floor protection. The proper diameter and width further refine stability and ride quality.
Types of Light Duty Wheels
Light Duty Plastic Wheels
Light duty plastic wheels are a go-to when you need low weight, corrosion-free construction, and efficient rolling on smooth, hard floors. Polypropylene wheel bodies keep equipment agile and economical, while the harder tread delivers easy starting forces – best where floor protection and noise are secondary to manoeuvrability. One representative product are our POO wheels. These wheels are fully made from polypropylene and use a plain bearing. Available in 65 mm, 75 mm, 80 mm, and 100 mm wheel diameter variations, POO light duty plastic wheels – depending on their size – are capable of handling loads of up to 140 kg per wheel, with 125 mm wheel diameter versions capable of handling even higher loads.
Light Duty Rubber Wheels
Light duty rubber wheels are designed to provide reliable mobility across a wide range of environments. By matching tread hardness to the floor type, you can keep rolling effort low while preserving surface finishes – ideal for frequent moves and dependable day-to-day service. Grip is compound-dependent: softer rubbers deliver higher adhesion and help mitigate slip on smooth or slightly uneven floors, while harder blends favour lower rolling resistance and easier starting forces. Where floor protection and quieter running are priorities, soft-tread light duty rubber wheels on polypropylene centres are an excellent fit. Within our selection, PIO wheels stand out as a notable example. These wheels combine a polypropylene wheel body with a non-marking solid rubber tread and a plain bearing.
Fields of Application for Light Duty Wheels
Light duty caster wheels are used wherever equipment benefits from smooth, controlled movement at lower loads. Typical uses include retail applications such as shopping trolleys, store fixtures, and mobile displays; healthcare equipment like anaesthesia carts, medication carts, and care beds; lighter industrial and workshop gear including production & platform trolleys, tool cabinets, and work benches; and logistics equipment such as roll cages and smaller transport carts. Selecting wheel material and diameter to suit the floor and duty cycle helps balance rolling effort, noise, and surface protection – for example, pairing harder treads with soft floors and softer treads with hard floors to achieve the desired handling and care profile.