Rubber Wheels
Wheel 200 mm
The Elastech wheel features a robust steel and iron body construction with a 200 mm diameter and 75 mm wide elastic tyre in black vulcanised rubber. This castor wheel delivers exceptional load performance with a static capacity of 1000 kg and dynamic capacities of 600 kg at 4 km/h or 500 kg at 6 km/h, making it ideal for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Supratech wheel features a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system with a 12mm axle hole diameter and 34.9mm hub length. This wheel delivers a dynamic load capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment applications.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 32mm wide elastic tyre that is non-marking and vulcanised, mounted on a zinc die-cast body with precision stainless ball bearings and an 8mm axle hole diameter with 35.5mm hub length. This wheel offers a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it suitable for applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 150 mm
The Elastech wheel features a 150mm diameter with a 32mm wide elastic tyre that is non-marking and vulcanised, mounted on a zinc die-cast body with precision stainless ball bearings and an 8mm axle hole diameter with 35.5mm hub length. This wheel offers a dynamic load capacity of 150kg at speeds up to 3km/h and a static load capacity of 300kg, making it suitable for applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Puretech Wheel is a 125mm diameter castor wheel featuring a polypropylene body with solid rubber black tread measuring 37mm in width and a 48mm hub length, equipped with a roller bearing and 12mm axle hole diameter. This wheel offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech Wheel is a 100mm diameter castor wheel featuring a polypropylene body construction with a solid rubber, non-marking tread measuring 35mm in width. The wheel incorporates a roller bearing system and has a hub length of 44.4mm with a 12mm axle hole diameter. It offers a dynamic load capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Puretech Wheel is a robust castor component featuring a 125mm diameter with a 37mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 15mm axle hole diameter and 58mm hub length for reliable operation. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and a static load rating of 200kg. This versatile wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 125 mm
The Puretech wheel features a 125mm diameter with a 37mm wide solid rubber, non-marking tread and polypropylene body construction. The roller bearing system operates through a 15mm axle hole diameter with a 58mm hub length. Load capacity specifications include 100kg dynamic loading at 4km/h operating speed and 200kg static loading. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Elastech wheel features a 160 mm diameter with a 50 mm wide elastic tyre that is non-marking and vulcanised, mounted on an aluminium body with precision ball bearing and a 20 mm axle hole diameter with 60 mm hub length. This wheel offers a static load capacity of 700 kg and dynamic load capacities of 350 kg at 4 km/h or 280 kg at 6 km/h, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour," "realise," "centre"), British terminology (like "lift" instead of "elevator," "biscuit" instead of "cookie"), and British expressions where appropriate. Is there anything specific you'd like help with?
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing and a hub length of 58mm accommodating a 15mm axle hole diameter. This wheel delivers a static load capacity of 500kg and dynamic load capacity of 250kg at speeds up to 4km/h, making it suitable for diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with precision ball bearing and an 8.3 mm axle hole diameter and 45 mm hub length. This wheel delivers a static load capacity of 320 kg and dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 75 mm
The Puretech wheel features a 75mm diameter with a 25mm wide solid rubber, non-marking tread and polypropylene body construction, incorporating a plain bearing system with an 8mm axle hole diameter and 26.5mm hub length. This wheel provides a static load capacity of 120kg and dynamic load capacity of 60kg at speeds up to 3km/h, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 150 mm
The Puretech wheel features a 150mm diameter with a 32mm wide solid rubber, non-marking tread and polypropylene body construction. The hub length measures 36.5mm with an 8mm axle hole diameter, incorporating precision ball bearing technology. Load capacity specifications include 160kg static load and 80kg dynamic load at speeds up to 3km/h. This wheel is designed for diverse applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 300 mm
The Elastech wheel features a 300mm diameter with a 55mm wide elastic tyre that is non-marking and vulcanised, mounted on an aluminium body with precision ball bearing and 60mm hub length accommodating a 25mm axle hole diameter. This wheel offers a static load capacity of 1200kg and dynamic load capacities of 480kg at 6km/h or 600kg at 4km/h, making it suitable for diverse applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 80 mm
The Puretech wheel features an 80mm diameter with a 30mm wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load capacity specifications include a dynamic rating of 70kg at 4km/h operating speed and a static load capacity of 140kg. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20.1mm axle hole diameter and 58mm hub length. Load capacity specifications include 180kg dynamic load at 4km/h operating speed and 360kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Wheel 100 mm
The Supratech wheel features a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system and 12mm axle hole diameter with 44.4mm hub length. This wheel delivers a dynamic load capacity of 80kg at 3km/h and static load capacity of 160kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment applications.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm tread width, constructed with a polyamide electric conductive body and an elastic tyre that is non-marking, antistatic, and vulcanised. Equipped with precision ball bearings, this wheel offers a dynamic load capacity of 160kg at 4km/h and a static load capacity of 320kg. It is specifically designed for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Puretech wheel is engineered with a sheet steel body and features a 100 mm diameter with a 32 mm wide solid rubber, non-marking tread for superior floor protection. The wheel incorporates a cone ball bearing system and has a hub length of 36 mm with an 8 mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and floor care.
Wheel 125 mm
The Puretech wheel is engineered with a sheet steel body and features a 125 mm diameter with a 32 mm wide solid rubber, non-marking tread for optimal floor protection. The wheel incorporates a cone ball bearing system with an 8 mm axle hole diameter and 36 mm hub length for reliable operation. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications.
Wheel 150 mm
The Puretech wheel features a 150 mm diameter with a 32 mm wide solid rubber, non-marking tread mounted on a sheet steel body. The wheel incorporates a cone ball bearing system and has a hub length of 36 mm with an 8 mm axle hole diameter. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and floor protection.
Wheel 100 mm
The Elastech wheel features a robust aluminium body construction with a 100 mm diameter and 40 mm tread width, incorporating an elastic tyre in black vulcanised rubber for optimal performance. The wheel is equipped with precision ball bearings and an 8 mm axle hole diameter, whilst the hub extends 45 mm in length to ensure secure mounting. Load capacity specifications include a dynamic rating of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding industrial castor applications.
Wheel 80 mm
The Puretech castor wheel features a polyamide body with an 80mm diameter and 35mm tread width, incorporating a plain bearing system and an 8.3mm axle hole diameter with a 46mm hub length. The solid rubber black tread provides reliable performance across various applications. This wheel offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.
Advantages of Rubber Wheels
Rubber wheels are a versatile and widely used solution for smooth, controlled, and reliable mobility. At TENTE, our portfolio includes a variety of rubber compounds and tread designs — from soft, elastic blends that offer excellent floor protection and comfort to harder, wear-resistant rubbers optimised for durability and efficient rolling. By selecting the right rubber hardness and tread profile for the operating environment, you can achieve the perfect balance of grip, noise reduction, rolling resistance, and longevity — making these wheels adaptable to diverse performance requirements.
TENTE rubber castor wheels offer several key benefits:
Versatile Grip and Traction – Depending on the rubber compound, these wheels can provide excellent surface adhesion, reducing slippage on smooth or slightly uneven floors. Softer compounds enhance traction, while harder rubbers prioritise rolling efficiency.
Floor Protection – Non-marking rubber options prevent scuffing and damage on delicate floors, ensuring a clean, professional appearance over time.
Optimised Noise and Comfort – Softer rubber treads naturally dampen vibrations and rolling noise, especially on hard, smooth surfaces like tiles or polished concrete. Harder compounds generate slightly more noise but provide better efficiency and durability on robust floors.
Efficient Rolling Performance – With the right combination of tread hardness and floor compatibility, rubber wheels minimize rolling resistance, making them well-suited for frequent transport and long-term reliability.
Types of Rubber Wheels
Rubber wheels come in a wide range of designs, tread compositions, and load capacities, making it possible to choose the ideal solution for nearly any mobility requirement. At TENTE, our portfolio includes options from small, lightweight wheels for compact applications to heavy-duty solutions built for high-performance equipment. While the tread material and wheel design are key factors in performance, the type of housing in which the wheels are used also plays a critical role in determining their overall load capacity, durability, and operating suitability. Selecting the right combination of wheel and housing ensures optimal functionality, safety, and service life. Below are some of the commonly used types of rubber castor wheels:
Small Rubber Wheels
Small rubber wheels are designed for applications where compact size and controlled manoeuvrability are required. They are available with different rubber compound treads and hardness levels, allowing them to adapt to different floor conditions and performance needs. Load capacity and durability vary significantly depending on both the wheel design and the type of housing they are paired with – for example, lightweight plastic housings are suitable for lower-load scenarios, while reinforced steel housings enable higher strength and stability. One representative product line in our range are our DIK wheels using the TENTE Puretech non-marking solid rubber as a tread material. These small rubber wheels use a wheel body made from sheet steel and are available with a 50 mm wheel diameter as the smallest option. These wheels are commonly used in our Agila or Agila twin castors.
Solid Rubber Wheels
Solid rubber wheels are designed for excellent stability and wear resistance. Depending on the tread hardness, they can provide balanced performance between rolling efficiency, grip, and vibration damping. These wheels are commonly used in environments where reliability and consistency are critical. When paired with robust housing types, such as heavy-duty pressed steel, solid rubber wheels can support significantly higher load capacities while maintaining a long service life. Our FVP wheels using Puretech solid rubber are one example from our product portfolio. They are available with wheel diameters of up to 300 mm and can bear static loads of up to 1600 kg, 960kg at 4 km/h and 800 kg at 6 km/h. These solid rubber wheels are commonly used in our Kappa or Kappa load castors.
Fields of Application for Rubber Wheels
Rubber wheels are used across a wide variety of industries thanks to their adaptability and performance. Their suitability for specific applications depends on factors such as tread hardness, wheel size, and the type of castor housing used. In healthcare environments, they are commonly fitted on patient lifters, recliners, treatment chairs, bedside tables, and shower chairs, providing smooth, quiet mobility while protecting sensitive flooring. In industrial settings, rubber wheels support automated shuttle systems, forklift trucks, and roll containers, delivering reliable rolling performance across different surface conditions. Within furniture and mobile applications, they are often integrated into catering carts, meal delivery systems, and furniture, ensuring comfortable handling and low-noise operation. By selecting the right tread hardness and matching it to the floor type, rubber castor wheels can be configured for optimal performance — from delicate indoor surfaces requiring non-marking properties to demanding industrial environments where durability and efficient rolling are essential.