Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, black tread material and is equipped with a roller bearing for enhanced durability and reduced rolling resistance, with a diameter of 160 mm. The castor has an overall height of 200 mm, providing appropriate ground clearance for various applications. Load specifications include a dynamic capacity of 135 kg at 4 km/h operating speed and a static load capacity of 270 kg, making it suitable for demanding industrial environments including automotive OEM, catering carts, container construction, electronic systems, machine construction, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3472PVR160P63
EAN
4031582304916
Core attributes
Type
Swivel castor with total lock, head end of castor
Load capacity at 4 km/h
135 kg
Load capacity Static
270 kg
Overall height
200 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.34 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
270 mm
Offset
55 mm
Swivel radius
135 mm
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
40 mm
Diameter
160 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 160 mm
Puretech
PVR 160x40-Ø20

The Puretech castor wheel features a 160mm diameter with a 40mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length. Load specifications include a dynamic capacity of 135kg at 4km/h operating speed and a static load capacity of 270kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load-bearing performance.

160 mm
135 kg
160 mm
135 kg
Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 160 mm
Swivel castor with directional lock 160 mm
Alpha
3471PVR160P63

The Alpha swivel castor with directional lock features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid black rubber tread and roller bearing for enhanced durability and reduced rolling resistance, with a diameter of 160 mm. The castor has an overall height of 200 mm, making it suitable for various industrial applications. Load capacity specifications include a dynamic load rating of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, providing robust performance for demanding operational requirements.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg
Fixed castor 160 mm
Alpha
3478PVR160P63

The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polypropylene body with solid black rubber tread material, mounted on precision roller bearings for smooth operation and extended service life. With a wheel diameter of 160 mm, the castor achieves an overall height of 200 mm. Load specifications include a dynamic capacity of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg. This versatile castor is suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg
Swivel castor 160 mm
Alpha
3470PVR160P63

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel comprises a polypropylene body with solid rubber black tread material, providing excellent grip and floor protection, whilst the roller bearing ensures efficient rolling performance with minimal friction. The 160mm diameter wheel delivers optimal manoeuvrability for various industrial applications. With an overall height of 200mm, this castor offers suitable clearance for most equipment designs. The dynamic load capacity reaches 135kg at speeds up to 4km/h, whilst the static load capacity extends to 270kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, post logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg
Swivel castor with total lock 160 mm
Alpha
3477PVR160P63

The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid black rubber tread material, mounted on precision roller bearings for enhanced durability and reduced rolling resistance. With a wheel diameter of 160 mm, the castor achieves an overall height of 200 mm. Load specifications include a dynamic capacity of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg
Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 160 mm
Swivel castor with directional lock 160 mm
Alpha
3471PVR160P63

The Alpha swivel castor with directional lock features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid black rubber tread and roller bearing for enhanced durability and reduced rolling resistance, with a diameter of 160 mm. The castor has an overall height of 200 mm, making it suitable for various industrial applications. Load capacity specifications include a dynamic load rating of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, providing robust performance for demanding operational requirements.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg
Fixed castor 160 mm
Alpha
3478PVR160P63

The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polypropylene body with solid black rubber tread material, mounted on precision roller bearings for smooth operation and extended service life. With a wheel diameter of 160 mm, the castor achieves an overall height of 200 mm. Load specifications include a dynamic capacity of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg. This versatile castor is suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg
Swivel castor 160 mm
Alpha
3470PVR160P63

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel comprises a polypropylene body with solid rubber black tread material, providing excellent grip and floor protection, whilst the roller bearing ensures efficient rolling performance with minimal friction. The 160mm diameter wheel delivers optimal manoeuvrability for various industrial applications. With an overall height of 200mm, this castor offers suitable clearance for most equipment designs. The dynamic load capacity reaches 135kg at speeds up to 4km/h, whilst the static load capacity extends to 270kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, post logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg
Swivel castor with total lock 160 mm
Alpha
3477PVR160P63

The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with solid black rubber tread material, mounted on precision roller bearings for enhanced durability and reduced rolling resistance. With a wheel diameter of 160 mm, the castor achieves an overall height of 200 mm. Load specifications include a dynamic capacity of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

160 mm
200 mm
135 kg
160 mm
200 mm
135 kg