Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Alpha stainless is a swivel castor designed for demanding industrial applications. The castor features a bolt hole fitting for secure mounting to equipment. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and enhanced durability in corrosive environments. The wheel comprises a polyamide body with an identical polyamide tread material, providing excellent chemical resistance and low rolling resistance. The wheel operates on a plain bearing system and has a diameter of 80 mm. The castor has an overall height of 108 mm, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic load capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, providing reliable performance under varying operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UOO080P30-11
EAN
4031582370133
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall height
108 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.64 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Colour
Stainless steel
Fork shape
Broad
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
169 mm
Offset
44.5 mm
Swivel radius
84.5 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
34 mm
Diameter
80 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 80 mm
Swivel castor with total lock 80 mm
Alpha stainless
8477UOO080P30-11

The Alpha stainless is a swivel castor with total lock featuring a bolt hole fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability. The wheel comprises a polyamide body with an identical polyamide tread material, providing excellent wear resistance and chemical compatibility. The wheel operates on a plain bearing system and measures 80 mm in diameter for optimal load distribution. The castor has an overall height of 108 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, ensuring reliable performance under demanding operational conditions.

80 mm
108 mm
150 kg
80 mm
108 mm
150 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 80 mm
Swivel castor with total lock 80 mm
Alpha stainless
8477UOO080P30-11

The Alpha stainless is a swivel castor with total lock featuring a bolt hole fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability. The wheel comprises a polyamide body with an identical polyamide tread material, providing excellent wear resistance and chemical compatibility. The wheel operates on a plain bearing system and measures 80 mm in diameter for optimal load distribution. The castor has an overall height of 108 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, ensuring reliable performance under demanding operational conditions.

80 mm
108 mm
150 kg
80 mm
108 mm
150 kg