Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Alpha stainless is a swivel castor designed for demanding industrial applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement and enhanced durability. The wheel comprises a robust polyamide body fitted with an elastic tyre tread that is non-marking and vulcanised for superior performance. The wheel operates on a sealed precision ball bearing system and measures 100 mm in diameter. The castor has an overall height of 128 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making it suitable for heavy-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UFX100P30-11
EAN
4031582370119
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.82 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Colour
Stainless steel
Fork shape
Broad
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
182 mm
Offset
41 mm
Swivel radius
91 mm
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
34 mm
Diameter
100 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, sealed
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Accessories

Wheel 100 mm
Elastech
UER 100x34-Ø12

The Elastech wheel features a polyamide body with an elastic tyre, black, vulcanized tread measuring 34 mm in width and 100 mm in diameter, incorporating a roller bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. This wheel delivers exceptional load performance with a dynamic load capacity of 160 kg at 4 km/h operating speed and a static load capacity of 320 kg, making it ideal for demanding industrial castor applications requiring reliable mobility and substantial weight-bearing capabilities.

100 mm
160 kg
100 mm
160 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Alpha stainless
8477UFX100P30-11

The Alpha stainless is a swivel castor with total lock featuring a bolt hole fitting for secure mounting. The housing is constructed from heavy-duty stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotation and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision sealed ball bearings for optimal performance. The wheel diameter measures 100 mm, with an overall castor height of 128 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making it suitable for demanding industrial applications requiring corrosion resistance and reliable locking functionality.

100 mm
128 mm
150 kg
100 mm
128 mm
150 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Alpha stainless
8477UFX100P30-11

The Alpha stainless is a swivel castor with total lock featuring a bolt hole fitting for secure mounting. The housing is constructed from heavy-duty stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotation and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision sealed ball bearings for optimal performance. The wheel diameter measures 100 mm, with an overall castor height of 128 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making it suitable for demanding industrial applications requiring corrosion resistance and reliable locking functionality.

100 mm
128 mm
150 kg
100 mm
128 mm
150 kg