Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Alpha stainless is a heavy-duty swivel castor engineered for demanding industrial applications. The castor features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-grade stainless steel and incorporates a precision two ball race swivel bearing system, ensuring smooth 360-degree rotation and exceptional durability in corrosive environments. The wheel assembly comprises a robust polyamide body fitted with an elastic tyre tread that is non-marking and vulcanised for superior floor protection and longevity. The wheel is supported by stainless steel roller bearings and measures 125mm in diameter. The castor has an overall height of 155mm, providing optimal ground clearance. Load specifications include a dynamic capacity of 150kg at speeds up to 4km/h and a static load rating of 300kg, making it suitable for heavy-duty mobile equipment and industrial trolleys.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UFD125P30-11
EAN
4031582370102
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall height
155 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.02 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Colour
Stainless steel
Fork shape
Broad
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
205 mm
Offset
40 mm
Swivel radius
102.5 mm
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
40 mm
Diameter
125 mm
Axle
Screwed with nut
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.