Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid black rubber tread material, mounted on roller bearings for enhanced durability and reduced rolling resistance. With a wheel diameter of 100mm, the castor has an overall height of 128mm. Load capacity specifications include a dynamic rating of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for automotive OEM applications, catering carts, container construction, electronic systems, fire fighting equipment, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477PVR100P30-13
EAN
4031582305685
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
75 kg
Load capacity Static
150 kg
Overall height
128 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.01 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
242 mm
Offset
41 mm
Swivel radius
121 mm
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
35 mm
Diameter
100 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 100 mm
Puretech
PVR 100x35-Ø12

The Puretech wheel features a 100mm diameter with a 35mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for medium-duty castor applications requiring reliable performance and durability in industrial and commercial environments.

100 mm
75 kg
100 mm
75 kg
Skip product gallery

Matching Products

Swivel castor 100 mm
Alpha
3470PVR100P30-13

The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with solid rubber black tread material, mounted on a roller bearing for enhanced durability and reduced rolling resistance. With a wheel diameter of 100mm, the castor has an overall height of 128mm. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg. This versatile castor is suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

100 mm
128 mm
75 kg
100 mm
128 mm
75 kg
Skip product gallery

Matching Products

Swivel castor 100 mm
Alpha
3470PVR100P30-13

The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with solid rubber black tread material, mounted on a roller bearing for enhanced durability and reduced rolling resistance. With a wheel diameter of 100mm, the castor has an overall height of 128mm. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg. This versatile castor is suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

100 mm
128 mm
75 kg
100 mm
128 mm
75 kg