Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a sheet steel body with solid rubber, black tread material and is equipped with a roller bearing for enhanced durability and reduced rolling resistance. The wheel diameter measures 160 mm, whilst the overall height of the complete castor assembly is 195 mm. Load capacity specifications include a dynamic load rating of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment installations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470DVR160R05-20x45
EAN
4031582303612
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
135 kg
Load capacity Static
270 kg
Overall height
195 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.29 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
20 mm
Bolt length
45 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
270 mm
Offset
55 mm
Swivel radius
135 mm
Wheel
Hardness of tread (A)
85 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black
Tread width
40 mm
Diameter
160 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Easy steering
Double ball bearing swivel head.