Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, heavy grade material and incorporates two ball races swivel bearing system for smooth directional movement. The wheel comprises a sheet steel body with solid rubber, black tread material and is equipped with roller bearing for enhanced performance and durability. The wheel has a diameter of 100 mm whilst the overall height measures 131 mm. Load capacity specifications include a dynamic load rating of 70 kg at 4 km/h operating speed and a static load capacity of 140 kg. This castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470DVR100R05-20x45
EAN
4031582303575
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
70 kg
Load capacity Static
140 kg
Overall height
131 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.05 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
20 mm
Bolt length
45 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
182 mm
Offset
41 mm
Swivel radius
91 mm
Wheel
Hardness of tread (A)
85 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black
Tread width
30 mm
Diameter
100 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Easy steering
Double ball bearing swivel head.