Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a robust swivel bearing mechanism utilising two ball races for smooth directional movement. The wheel assembly comprises a 100 mm diameter wheel with solid rubber, non-marking tread material mounted on precision ball bearings to ensure reliable operation and floor protection. The castor has an overall height of 135 mm. Load specifications include a dynamic load capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty mobile applications requiring manoeuvrability and dependable performance in industrial and commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470PIP100P30-13
EAN
4031582365061
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
135 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.58 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
176 mm
Offset
38 mm
Swivel radius
88 mm
Wheel
Hardness of tread (A)
75 Shore A
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Agila
2477PIP100P30-13

The Agila is a swivel castor with total lock featuring a bolt hole fitting that allows mounting with standard screws of any length. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement. The wheel comprises a polypropylene body with a solid rubber, non-marking tread and precision ball bearing for optimal performance. The wheel diameter measures 100 mm. The castor has an overall height of 135 mm. Load specifications include a dynamic load capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and secure locking functionality.

100 mm
135 mm
100 kg
100 mm
135 mm
100 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Agila
2477PIP100P30-13

The Agila is a swivel castor with total lock featuring a bolt hole fitting that allows mounting with standard screws of any length. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement. The wheel comprises a polypropylene body with a solid rubber, non-marking tread and precision ball bearing for optimal performance. The wheel diameter measures 100 mm. The castor has an overall height of 135 mm. Load specifications include a dynamic load capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and secure locking functionality.

100 mm
135 mm
100 kg
100 mm
135 mm
100 kg