Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock designed for industrial applications. The fitting features a bolt hole configuration, allowing castors to be mounted with standard screws of any length for versatile installation. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing mechanism, ensuring smooth rotation and durability under load. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on a plain bearing system. The wheel diameter measures 125 mm, providing excellent manoeuvrability whilst maintaining stability. The overall height of the complete assembly is 160 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty applications requiring reliable mobility and secure locking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PIO125P30-11
EAN
4031582361896
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
160 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.81 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
262 mm
Offset
41 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Agila
2470PIO125P30-11

The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread and plain bearing configuration. The wheel diameter measures 125 mm, contributing to the castor's overall height of 160 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and load-bearing performance.

125 mm
160 mm
80 kg
125 mm
160 mm
80 kg
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Agila
2470PIO125P30-11

The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread and plain bearing configuration. The wheel diameter measures 125 mm, contributing to the castor's overall height of 160 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and load-bearing performance.

125 mm
160 mm
80 kg
125 mm
160 mm
80 kg