Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock designed for versatile mobility applications. The fitting features a bolt hole configuration, allowing castors to be mounted using standard screws of any length for flexible installation requirements. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability under operational loads. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, utilising a plain bearing system for reliable rotation. The wheel diameter measures 75 mm, providing optimal balance between manoeuvrability and load distribution. The castor has an overall height of 100 mm, making it suitable for standard equipment applications. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, delivering dependable performance across varied operational conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PIO075P30-11
EAN
4031582361803
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall height
100 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.31 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
160 mm
Offset
24 mm
Swivel radius
80 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
25 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470PIO075P30-11

The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length for versatile installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent floor protection whilst maintaining reliable traction. The wheel operates on a plain bearing system and measures 75 mm in diameter. The castor has an overall height of 100 mm, making it suitable for various applications. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, delivering reliable performance under demanding operational conditions.

75 mm
100 mm
60 kg
75 mm
100 mm
60 kg
Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470PIO075P30-11

The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length for versatile installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent floor protection whilst maintaining reliable traction. The wheel operates on a plain bearing system and measures 75 mm in diameter. The castor has an overall height of 100 mm, making it suitable for various applications. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, delivering reliable performance under demanding operational conditions.

75 mm
100 mm
60 kg
75 mm
100 mm
60 kg