Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a polyamide body with tread material identical to the wheel body, mounted on a cone ball bearing for reliable rotation, and measures 50 mm in diameter. The castor has an overall height of 69 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470UOK050P30-11
EAN
4031582301250
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
69 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.19 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
98 mm
Offset
24 mm
Swivel radius
49 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
19 mm
Diameter
50 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.