Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 100 mm with an overall height of 138 mm. Load capacity specifications include a dynamic load rating of 80 kg at 3 km/h operating speed and a static load capacity of 160 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470PJO100R05-28
EAN
4031582300741
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
138 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.81 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
28 mm
Bolt length
45 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
176 mm
Offset
38 mm
Swivel radius
88 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.05 kg, this lightweight yet robust bushing provides an effective solution for reducing connection sizes whilst maintaining structural integrity and operational performance in industrial mobility systems.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.04 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space optimisation and reliable mechanical connection are essential requirements.

Skip product gallery

Matching Products

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Agila
2477PJO100R05-28

The Agila swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rolling performance. The wheel diameter measures 100mm with an overall height of 138mm. Load capacity specifications include a dynamic load rating of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

100 mm
138 mm
80 kg
100 mm
138 mm
80 kg
Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Agila
2471PJO100R05-28

The Agila swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable operation. With a wheel diameter of 100 mm, the castor achieves an overall height of 138 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

100 mm
138 mm
80 kg
100 mm
138 mm
80 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Agila
2477PJO100R05-28

The Agila swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rolling performance. The wheel diameter measures 100mm with an overall height of 138mm. Load capacity specifications include a dynamic load rating of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

100 mm
138 mm
80 kg
100 mm
138 mm
80 kg
Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Agila
2471PJO100R05-28

The Agila swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable operation. With a wheel diameter of 100 mm, the castor achieves an overall height of 138 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

100 mm
138 mm
80 kg
100 mm
138 mm
80 kg