Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel assembly comprises a sheet steel body fitted with solid rubber, non-marking tread material that provides excellent floor protection, whilst the cone ball bearing system delivers reliable rolling performance with a 100mm diameter wheel. The castor has an overall height of 138mm, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470DIK100R05-28
EAN
4031582300628
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
138 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.11 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
28 mm
Bolt length
45 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
176 mm
Offset
38 mm
Swivel radius
88 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 100 mm
Puretech
DIK 100x32-Ø8,1

The Puretech wheel is engineered with a sheet steel body and features a 100 mm diameter with a 32 mm wide solid rubber, non-marking tread for superior floor protection. The wheel incorporates a cone ball bearing system and has a hub length of 36 mm with an 8 mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and floor care.

100 mm
80 kg
100 mm
80 kg
Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable attachment to compatible castor assemblies. Weighing just 0.05 kg, this lightweight yet robust bushing provides an effective solution for reducing connection sizes whilst maintaining structural integrity and operational performance in industrial mobility systems.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is an accessory designed as a reducing bushing with square configuration for castor applications. This precision-engineered component features a 28 mm diameter bolt specification, ensuring secure and reliable fitment within castor assemblies. Weighing just 0.04 kg, this lightweight yet robust bushing provides effective dimensional reduction whilst maintaining structural integrity, making it ideal for professional engineering applications where space optimisation and reliable mechanical connection are essential requirements.

Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Agila
2471DIK100R05-28

The Agila swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a sheet steel body fitted with solid rubber, non-marking tread material that provides excellent floor protection and quiet operation, whilst the cone ball bearing system delivers superior rolling performance and durability. With a wheel diameter of 100 mm and an overall height of 138 mm, this castor offers compact dimensions suitable for various equipment applications. The load capacity specifications include a dynamic load rating of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

100 mm
138 mm
80 kg
100 mm
138 mm
80 kg
Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Agila
2477DIK100R05-28 M8/19

The Agila swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a sheet steel body fitted with solid rubber, non-marking tread material that provides excellent floor protection, whilst the cone ball bearing system delivers smooth rolling performance with a 100mm diameter wheel configuration. Overall height measures 138mm, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making this castor ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

100 mm
138 mm
80 kg
100 mm
138 mm
80 kg
Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Agila
2471DIK100R05-28

The Agila swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a sheet steel body fitted with solid rubber, non-marking tread material that provides excellent floor protection and quiet operation, whilst the cone ball bearing system delivers superior rolling performance and durability. With a wheel diameter of 100 mm and an overall height of 138 mm, this castor offers compact dimensions suitable for various equipment applications. The load capacity specifications include a dynamic load rating of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

100 mm
138 mm
80 kg
100 mm
138 mm
80 kg
Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Agila
2477DIK100R05-28 M8/19

The Agila swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a sheet steel body fitted with solid rubber, non-marking tread material that provides excellent floor protection, whilst the cone ball bearing system delivers smooth rolling performance with a 100mm diameter wheel configuration. Overall height measures 138mm, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making this castor ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

100 mm
138 mm
80 kg
100 mm
138 mm
80 kg