Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with elastic tyre, black, vulcanized tread material, equipped with precision ball bearing for optimal performance and longevity. The wheel diameter measures 160 mm, whilst the overall height reaches 200 mm. Load capacity specifications include dynamic ratings of 350 kg at 4 km/h and 280 kg at 6 km/h operating speeds, with a static load capacity of 700 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
4681IEP160P63 XL
EAN
4031582399486
Core attributes
Type
Swivel castor with directional lock
Load capacity at 4 km/h
350 kg
Load capacity at 6 km/h
280 kg
Load capacity Static
700 kg
Overall height
200 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
3.39 kg
Product name
Zeta
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Steel sheet, very heavy
Swivel bearing
Two ball races, reinforced or stainless
Swivel interference
230 mm
Offset
55 mm
Wheel
Hardness of tread (A)
67 Shore A
Body material
Aluminium
Tread material
Elastic tire, black, vulcanized
Tread width
50 mm
Diameter
160 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened swivel head
Reinforced and heat-treated ball covers.
Ergonomic foot pedal
Easily accessible and extra long XL operating pedal for manual directional lock.
Skip product gallery

Accessories

Accessory
Puretech
Ri-Festst. 4681125P63 blau

The Puretech castor accessory is engineered to enhance mobility solutions with precision-manufactured components that ensure reliable performance in demanding applications. This lightweight yet robust accessory weighs 0.27 kg, making it suitable for integration into various castor assemblies without compromising load capacity or manoeuvrability, whilst maintaining the structural integrity required for industrial and commercial wheeled equipment installations.