E
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
E

5 Posts in this encyclopedia category

Electrical conductivity

If castors or wheels are made of non-conductive materials such as plastic, a well-known effect occurs: Friction causes the castor or wheel to become electrically charged and the charge cannot flow away. The next contact with the earth then causes the voltage to discharge.
Read more

Electromobility on castors

The term electromobility is becoming increasingly important, not least due to constant further developments in the automotive industry and other areas of drive technology, such as two-wheeled and public transport vehicles.
Read more

Equipment castors for indoor use

Equipment castors are lightweight castors with a load capacity of up to approximately 100 kg per castor. These castors are mainly used indoors, for example in the medical sector or in canteens or industrial kitchens. 
Read more

Equipping cleaning trolleys with castors

Kitchens, canteens, restaurants or even hospitals and hotels are busy every day. The rooms must also be kept clean and tidy – this means stress and hard work for the cleaning personnel. A cleaning trolley is the ideal solution when it comes to keeping the premises clean with as little time and effort as possible. 
Read more

Expander fitting for castors & wheels

The so-called expander fitting belongs to the group of in-tube fittings. It consists of a cylindrical screw, two conical elements and an expander element or clamping wedges.
Read more
Go to homepage
TENTE-ROLLEN GMBH 
Herrlinghausen 75 
42929 Wermelskirchen
Germany
Legal Information
  • Imprint
  • Privacy Statement
  • General terms and conditions
  • Terms of use
  • Installation instructions
  • Product Liability
  • Change Privacy Settings
Contact
  • Contact
  • Career
  • Newsletter
Supplier
  • Purchasing
  • Terms and Conditions of Purchase
  • Supplier Portal
Popular Categories
  • Braked Swivel Castors
  • Heavy Duty Castors