Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

Industrial Castors and Wheels

Built for tough environments: TENTE industrial castors and wheels deliver high load capacity, low rolling resistance, secure locks and more for safe, efficient handling.
Industries & Solutions

Our series

Kappa
Heavy duty industrial castors.

Characteristics
Wheel diameter: 25.00 - 50.00 mm
Load capacity: 400 - 22500 kg
Overall height: 180 - 610 mm
Agila
The Agila swivel castor has a threaded stem with a hexagon neck (top) fitting
Characteristics
Wheel diameter: 75 - 150 mm
Load capacity: Light Duty | < 150 kg kg
Overall height: 103 - 188 mm
Filter
Active filters: