Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech wheel is constructed from heavy polyamide material with an identical tread composition, featuring an 85mm diameter and 100mm tread width. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 100mm hub length. Load capacity specifications include a static rating of 1800kg, whilst dynamic capacity varies with speed: 900kg at 4km/h and 720kg at 6km/h, making it suitable for demanding industrial castor applications requiring reliable performance under substantial loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 085x100-Ø20 HL100
EAN
4031582331301
S4 Material Number
199832618
Core attributes
Type
Wheel
Load capacity at 4 km/h
900 kg
Load capacity at 6 km/h
720 kg
Load capacity Static
1800 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.59 kg
Product name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
100 mm
Tread width
100 mm
Diameter
85 mm
Body width
100 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.