Wheel 80 mm
Duratech heat
EAN:
4031582436723
Product number:
BOG080x35-Ø11.1
- Non-hazardous materials
- Tested quality
- Constant heat resistance
The Duratech heat wheel is constructed from plastic thermoset, heat-resistant material with an identical tread composition, feat...
Details
Custom or high volume? Request a quote now.
The Duratech heat wheel is constructed from plastic thermoset, heat-resistant material with an identical tread composition, featuring an 80mm diameter and 35mm tread width. The wheel incorporates a dry bearing bush system with an 11.1mm axle hole diameter and 43.5mm hub length. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and a static load capacity of 200kg, making it suitable for demanding industrial castor applications requiring heat resistance and reliable performance under varying load conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.