Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a castor wheel body with a diameter of 75 mm, featuring a tread width of 50 mm constructed from soft polypropylene material. This wheel is engineered to support a static load capacity of 1000 kg and a dynamic load capacity of 500 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
RK.ETP075x50-Ø47x12
EAN
4031582369496
Core attributes
Type
Wheel
Load capacity at 3 km/h
500 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.55 kg
Product Name
Novatech
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Undefined
Tread Material Mix
Polypropylene, soft
Ball bearing diameter
47 mm
Ball bearing width
12 mm
Tread width
50 mm
Diameter
75 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Smooth gliding
Polypropylene gliding surface forsoft floors and Teflon gliding surface for hard floors.