Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 40 mm wide tread constructed from elastic tire, non-marking, vulcanized material that ensures superior grip and floor protection. The wheel incorporates a polyamide body with a roller bearing for smooth operation and longevity, complemented by a hub length of 44.4 mm and a 12 mm axle hole diameter for secure mounting. This robust wheel delivers a static load capacity of 500 kg and a dynamic load capacity of 250 kg at 4 km/h, making it ideally suited for diverse applications including AMR systems, automated shuttle systems, automotive OEM requirements, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UFR125x40-Ø20 Grey
EAN
4031582436693
Core attributes
Type
Wheel
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.42 kg
Product Name
Elastech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread Material Mix
Elastic tire, non-marking, vulcanized
Axle Hole Diameter
12 mm
Hub Length
44.4 mm
Tread width
40 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.