Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Basetech Wheel is a polypropylene castor wheel with an 80mm diameter and 30mm tread width, featuring a plain bearing system and 12mm axle hole diameter with a 44.4mm hub length. The wheel body and tread are constructed from identical polypropylene material for consistent performance. Load specifications include a dynamic capacity of 125kg at 4km/h operating speed and a static load capacity of 250kg, making it suitable for demanding applications such as roll cages and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
POO080x30-Ø12 white
EAN
4031582485370
Core attributes
Type
Wheel
Load capacity at 4 km/h
125 kg
Load capacity Static
250 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.06 kg
Product name
Basetech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
30 mm
Diameter
80 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.