Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel is a precision castor component manufactured from polypropylene with a solid rubber, non-marking tread measuring 25 mm in width. This wheel features a diameter of 75 mm and incorporates a precision ball bearing for smooth operation, with a hub length of 28.8 mm and an axle hole diameter of 8 mm. The wheel is engineered to support a static load capacity of 120 kg and a dynamic load capacity of 60 kg at speeds up to 3 km/h, making it suitable for a diverse range of applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PIP075x25-Ø8 TFR
EAN
4031582482690
Core attributes
Type
Wheel
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.11 kg
Product Name
Puretech
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread Material Mix
Solid rubber, non-marking
Axle Hole Diameter
8 mm
Hub Length
28.8 mm
Tread width
25 mm
Diameter
75 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.