Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a precision castor component engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, ceramic and glass production, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a foamed polyurethane tread measuring 85 mm in width, delivering optimal grip and durability across diverse operational environments. The wheel diameter is 389 mm with a hub length of 74 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting configurations. Equipped with a roller bearing for smooth rotation and reduced friction, the Maxtech wheel demonstrates a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNR389x85-Ø20 HL74 TFR
EAN
4031582400342
Core attributes
Housing type
Wheel
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall weight
1.95 kg
Product name
Maxtech
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Polyurethane, foamed
Axle hole diameter
20 mm
Hub length
74 mm
Tread width
85 mm
Diameter
389 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.