Wheel 260 mm
Maxtech
EAN:
4031582400328
Product number:
PNR260x75-Ø20 HL74 TFR
- Non-hazardous materials
- Tested quality
The Maxtech wheel features a 260mm diameter with a 75mm tread width and 74mm hub length, incorporating a 20mm axle hole diameter...
Details
Custom or high volume? Request a quote now.
The Maxtech wheel features a 260mm diameter with a 75mm tread width and 74mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a polypropylene body and polyurethane foamed tread material, this roller bearing-equipped wheel delivers reliable performance with a dynamic load capacity of 75kg at 3km/h and static load capacity of 150kg. Designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.