Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 250 mm with a tread width of 50 mm, constructed from solid rubber in black for optimal grip and durability. The hub length measures 58 mm, whilst the axle hole diameter is 25 mm, accommodating standard castor fittings. The wheel body is manufactured from polypropylene, providing lightweight yet rigid support, and is equipped with a roller bearing for smooth, reliable operation. The static load capacity reaches 410 kg, whilst the dynamic load capacity is rated at 205 kg when operating at speeds up to 4 km/h, making this wheel suitable for both stationary and mobile applications requiring dependable performance and longevity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PVR250x50-Ø25
EAN
4031582428346
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
205 kg
Load capacity Static
410 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.87 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Axle hole diameter
25 mm
Hub length
58 mm
Tread width
50 mm
Diameter
250 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.