Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech castor wheel features a 250mm diameter with a 50mm wide polyurethane, casted tread and aluminium body construction, incorporating precision ball bearing technology with a 25mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1600kg and dynamic capacities of 800kg at 4km/h or 640kg at 6km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability in heavy-duty environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP 250x50-Ø25 HL60 soft cv
EAN
4031582329629
S4 Material Number
199835104
Core attributes
Type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
2.15 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
60 mm
Tread width
50 mm
Diameter
250 mm
Body width
50 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Traffic grey A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.