Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
I'll be happy to use British English in our conversation. How may I assist you today? Just to confirm, I'll use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator"), and other conventions typical of British English. Is there anything specific you'd like help with?
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOR200x50-Ø25 TFR
EAN
4031582390711
Core attributes
Type
Wheel
Load capacity at 4 km/h
700 kg
Load capacity Static
1400 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.88 kg
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
25 mm
Hub length
58 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.