Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features a 200mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1,600kg and dynamic capacities of 800kg at 4km/h or 640kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, machine construction, and various transport equipment across industrial sectors.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP200x50-Ø20 antistatique 92shA plat
EAN
4031582472301
Core attributes
Type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.58 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.