Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech castor wheel features a 200 mm diameter with a 50 mm wide polyurethane, casted tread and aluminium body construction, incorporating a precision ball bearing system with a 25 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1600 kg and dynamic load capacities of 800 kg at 4 km/h and 640 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP 200x50-Ø25 HL60 cv
EAN
4031582330564
S4 Material Number
199839137
Core attributes
Type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.08 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
60 mm
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.