Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Ultratech Wheel features a robust cast iron body with a 200mm diameter and precision ball bearing system, incorporating a casted Ultratech Polyurethane tread measuring 50mm in width. The wheel specifications include a 20mm axle hole diameter and 60mm hub length, delivering exceptional performance with a static load capacity of 1600kg and dynamic load capacities of 800kg at 4km/h and 640kg at 6km/h. This versatile wheel is engineered for demanding applications including Airport Equipment, AMR Systems, Automated Shuttle Systems, Automotive OEM, Ceramic and Glass Manufacturers, Forklift Trucks, Production and Platform Trolleys, and AGV Systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FCP200x50-Ø20 hydro (TFR)
EAN
4031582472561
Core attributes
Type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.3 kg
Product name
Ultratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Ultratech Polyurethane, casted
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.